STPS1045HR

NRND
Design Win

Aerospace 2 x 10 A - 45 V Power Schottky rectifier in SMD.5 package

Download datasheet

Product overview

Description

This power Schottky rectifier is designed and packaged to comply with the ESCC5000 specification for aerospace products. Housed in a hermetically sealed surface mount package, it is ideal for use in applications for aerospace and other harsh environments.

The STPS1045HR is intended for use in medium voltage applications and in high frequency circuits where low switching losses and low noise are required.

  • All features

    • Forward current: 2 x 10 A
    • Repetitive peak voltage: 45 V
    • Low forward voltage drop: 0.75 V
    • Maximum junction temperature: 175 °C
    • Negligible switching losses
    • Low capacitance
    • High reverse avalanche surge capability
    • Hermetic package
    • ESCC qualified

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPS1045HR

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STPS1045C2S1
NRND
SMD.5 Industrial N/A
STPS1045C2SG
NRND
SMD.5 Industrial N/A

STPS1045C2S1

Package:

SMD.5

Material Declaration**:

Marketing Status

NRND

Package

SMD.5

Grade

Industrial

RoHS Compliance Grade

N/A

STPS1045C2SG

Package:

SMD.5

Material Declaration**:

Marketing Status

NRND

Package

SMD.5

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Package: Product Marking
SMD PIN/Detailed Spec
Quality Level
Lead Finish
STPS1045C2S1
Available at distributors

Distributor availability of STPS1045C2S1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STPS1045C2SG
Available at distributors

Distributor availability of STPS1045C2SG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STPS1045C2S1 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STPS1045C2S1

Package: Product Marking:

STPS1045C2S1

SMD PIN/Detailed Spec:

-

Quality Level:

Engineering model

Lead Finish:

Gold

Distributor Name

Distributor reported inventory date:

STPS1045C2SG NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STPS1045C2SG

Package: Product Marking:

510601702

SMD PIN/Detailed Spec:

5106/017/02

Quality Level:

ESCC flight

Lead Finish:

Gold

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors