Product overview
Description
The STRH8N10 is a N-channel Power MOSFET able to operate under severe environment conditions and radiation exposure. It provides high reliability performance and immunity to the total ionizing dose (TID) and single event effects (SEE).
Qualified as per ESCC detail specification No. 5205/023 and available in SMD.5 hermetic package it is specifically recommended for space and harsh environment applications and suitable for in-Satellite power conversion, motor control and power switch circuits.
In case of discrepancies between this datasheet and the relevant agency specification, the latter takes precedence.
-
All features
- Fast switching
- 100 % avalanche tested
- Hermetic package
- 50 krad TID
- SEE radiation hardened
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 3.3 | 26 Apr 2021 | 26 Apr 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STRH8N10S1 | Active | SMD.5 | Industrial | N/A | |
STRH8N10SG | Active | SMD.5 | Industrial | N/A | |
STRH8N10S1
Package:
SMD.5Material Declaration**:
STRH8N10SG
Package:
SMD.5Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STRH8N10S1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
STRH8N10SG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
STRH8N10S1 Active
STRH8N10SG Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors