STHV1600

Active
Education

16 channels ±100 V, ±2/4 A, 5/3-level RTZ, high-speed ultrasound pulser with integrated transmit beamformer

Download databrief

Product overview

Description

This monolithic, high-speed transmitter features 16 independent channels with built-in digital beamforming, that generates 5-Level high voltage pulses (up to ±100 V) suitable to excite multiple channels of an ultrasound transducer.

Each analog channel structure integrates an active RTZ circuit (Clamp) and a T/R switch guaranteeing high OFF isolation between the high-voltage transmitter and the low-voltage receiver when the pulser is transmitting. T/R switches turn ON while receiving echo signals connecting the transducer to the receiver.

Each channels host two independent half bridges (TX0 and TX1) capable of up to ±2A peak output current in 3 or 5 levels configuration. These half bridges can be put in parallel so to provide 3-level profiles up to ±4A current capability on all 16 outputs.

Anti-leakage, anti-memory block, thermal sensors and recirculation current protection features complete the architecture.

Beamforming in ultrasound transmission has traditionally been implemented using analog delay lines. The STHV1600 embeds a digital beamforming mode allowing to program accurate steering of all channels with a resolution as low as 5ns: the signal from each individual transducer element is properly delayed in order to steer the beam in the desired direction.

Both the digital state machine and serial communication interface can be clocked up to 200MHz with differential or rail-to-rail single-ended embedded options.

A generous memory allows to store several patterns to drive output channels with desired code excitation. Suitable registers allow handling of all device operations in the proper sequence and managing device diagnostic features.

Twelve low voltage capacitors are embedded in the package to reduce the external BoM.

STHV1600 is available in a 10mm x 10mm x 1.4mm 144 pins 0.8mm pitch LFBGA package and is specified for operation from 0°C to 80°C.

  • All features

    • 0 to 200 V peak-to-peak output signal
    • Up to 30 MHz operating frequency
    • Gate driver self-biased architecture; no filtering capacitors required
    • Pulsed wave (PW) mode operation:
      • 5/3 level output
      • ±2 A / ±4 A source and sink current
    • Continuous wave (CW) mode operation:
      • 150 mW power consumption/channel
      • 270 fs RMS jitter (100 Hz-20 kHz)
      • -147 dBc/Hz @ 1 kHz phase noise
    • Elastography mode operation
    • Fully integrated real clamping-to-ground function
      • 11 Ω synchronous active clamp
      • ±2 A source and sink current
    • Fully integrated T/R switch
      • 9 Ω ON resistance
      • 28 pF parasitic capacitance
      • Compliant with receiver multiplexing function
    • Auxiliary integrated circuits
      • Noise blocking diode function
      • Recirculation current protection
      • Anti-memory feature
      • Thermal protection
      • Undervoltage protection and bias supply checks
    • Programmable power management to optimize the performance into a probe
    • TX Beamforming
      • Programmable channels delay for beam-steering and beam-focusing
      • Clock frequency up to 200 MHz
      • Delay from 0 to 327 µs with 5 ns resolution at 200MHz
      • 425 ns minimum delay table writing time
    • Embedded volatile memory to store transmission patterns
      • 64 kbit (256 rows x 16 bits per channel)
      • Waveform compression and repetition algorithm
    • Easy driving control
      • Device control via serial interface
      • Few input signals to drive several devices
      • Diagnostic interrupt output
      • Single trigger input with anti-glitch to manage TX/RX
    • Checksum and parity check
    • Very low thermal resistance
    • Latch-up free thanks to HV SOI technology
    • Only a few passive components required
    • differential or rail-to-rail single-ended digital inputs (e.g. LVDS, LVPECL, VML, CML or CMOS)

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-IME014V1B

      Active

      16-channel high voltage pulser evaluation kit for ultrasound imaging applications

      Wired ST
      STEVAL-IME014V1B

      Description:

      16-channel high voltage pulser evaluation kit for ultrasound imaging applications

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STHV1600

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STHV1600L
Active
LFBGA10X10X1.4 144 12SQ P.8 B.46 Industrial Ecopack2 - -

STHV1600L

Package:

LFBGA10X10X1.4 144 12SQ P.8 B.46

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LFBGA10X10X1.4 144 12SQ P.8 B.46

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STHV1600L
Available at distributors

Distributor availability of STHV1600L

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STHV1600L Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STHV1600L

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors