Product overview
Description
The STHV64SW is an integrated circuit which features 64 independent switches. It is designed for medical ultrasound applications, but can also be used for driving piezoelectric, capacitive or MEMS transducers, and in industrial application such as generic high voltage switches.
The STHV64SW comprises a shift register for serial communication, self-biased high voltage MOSFET gate drivers, high power N-channel MOSFETs, bleed resistance for each switch, thermal sensor and undervoltage lockout. Moreover, the STHV64SW includes self-biasing and thermal shutdown blocks. The switches are capable of providing up to ±3 A peak output current.
-
All features
- 200 V peak-to-peak input and output signal
- Three different operating ranges:
- From -100 V to +100 V
- From 0 V to 200 V
- From -200 V to 0 V
- Very fast input slew rate (40 V/ns without load)
- Only +3.3 V low voltage supply
- Rail-to-rail input signal
- Low on-resistance
- Very low cross-talk between channels
- Low parasitic capacitance
- 42 kΩ bleed resistor on the outputs
- Thermal and undervoltage protection
- Latch-up free
- Control through serial interface
- 20 MHz data shift clock frequency
- Cascadable serial register with latches
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
STHV64SW | Active | TFBGA 12X12X1.2 196 P0.8 B0.4 | Industrial | Ecopack2 | 10 | 2019-10-10T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STHV64SW | | | distributors No availability of distributors reported, please contact our sales office |
STHV64SW Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors