CATEGORIES

600V 6H Triacs

600 V, 150°C 6H high-temperature triacs

Our 600 V 6H triacs are high-temperature triacs with an easy, low-current gate drive. They offer high switching rates and the sparkless features of semiconductors, a significant advantage over traditional relay devices. Phase angle drive of the gate allows simple dimming for lighting and variable speeds for universal motors.

Specified with a maximum junction temperature of 150°C, 6H and 8H  triacs they are particularly suited to hot environments and to PCB designs requiring high power density. Featuring a maximum current of 50 A with standard or logic-level gate sensitivity, ST offers two different series: 600 V 6H triacs and 800 V 8H triacs. Both are available in D²PAK, I²PAK or TO-220(I) packages.

The 600 V 6H triacs excel in controlling transient currents at up to 4 times the main rated current. They also withstand high inrush current capability. The combination is a must for unknown environments and SSR functions. Other equipment like AC motor drives, high end home appliances, heating units, coffee machines and food processors will also make good use of the double feature. The latter applications will also benefit from the 10 to 50 mA gate current versions which can be easily driven by a MCU port, while still ensuring a 6 kV IEC61000-4-4 immunity level.

Controlling transients at 4 times the rated current also means using smaller silicon for the same job, or reducing the heatsink size using the enhanced 150°C Tj for higher thermal headroom for smaller, more robust appliance.

To help improve the reliability and ruggedness of your system, our 600 V and 800 V triacs offer the following features:

  • A durably low leakage @ 150°C which keeps standby losses at the lowest 
  • The dV/dt immunity (2000V/µs@150°C) is tailored for industrial apps
  • The IEC 61000-4-5 level in excess of 6kV brings a high security margin in commutation immunity in case of adverse EMI environment
  • Specifically designed low voltage drop keeps conduction losses down
  • Combination of low switching losses and immunity performance @ temperature leads to much smaller heatsinking needs.

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets