CATEGORIES

High-temperature triacs

Designed for high-temperature switching control and improved performance, our T-series Triacs and 6H/8H Triacs are ideal for 4 to 50 A applications rated at 600 V or 800 V. 

  

  • 800 V, 150°C 8H high-temperature Triacs

    Designed for thermal-intensive heavy-duty applications, ST's 8H Triacs are high-voltage (800 V) switches with full power line capability and immunity for driving tough loads in increasingly compact modules thanks to their no-compromise rating at temperatures up to 150°C.

    From 230 V single-phase to 400 V three-phase supplies, ST's 8H Triacs are designed for use as an AC mains switch for water heaters, industrial automation, HVAC, roller shutters and building lighting control units. With snubberless™ voltage transient immunity, these triacs are well adapted to handle the EMI disturbance and unstable mains environments typical of these AC network connected applications.

    Thanks to its low and stable leakage currents and transient current switching capability twice the nominal current, the 8 to 30 A range of the 8H Triacs ensures excellent switching capabilities. Available in a ceramic-insulated TO-220AB package, D2PAK or classical TO-220AB packages, 8H Triacs also let designers reduce the size of heatsinks in their solutions thanks to the maximum 150°C junction temperature (TJ). A silicon semiconductor and solid-state solution, this series offers certain advantages over traditional relays including its sparkless and non-aging switch characteristics.

  • 600 V, 150°C 6H high-temperature Triacs

    With high inrush and transient current capability, ST's 6H high-temperature (600 V) Triacs are designed for AC power equipment including motors, high-end home appliances, heating units, coffee machines and food processors.

    The 10 to 50 mA gate current versions make it easier to drive with an MCU port, while still ensuring voltage transient immunity at a standardized 6 kV IEC61000-4-4 level.

    Able to control transient currents up to 4 times its nominal IT(RMS), designers can use smaller silicon triacs for the same job, a particularly valuable feature on inductive loads. Or you can reduce the heatsink size using the enhanced 150°C junction temperature (TJ) for higher thermal headroom for smaller, more robust appliances.

  • T-series high-temperature (800 V) Triacs

    Targeting applications with high EMI constraints, ST’s T-series high-temperature Triacs are designed for the ever-increasing number of AC loads in appliance control. These AC appliance switches meet both the immunity and high-commutation needs, offering a cost-effective solution for power control.

    For this series, both immunity (dV/dt) and commutation capability (dI/dt) are specified, as well as the low gate current. This last parameter is key, as it helps optimize the power supply and allows direct drive capability through a single resistance between the microcontroller and the triac, for all 10 mA gate current types.

    6 to 25 A 800 V T-series Triacs with 35 mA gate types and 800 V capability are now available in a D2PAK package, providing improved EMC immunity and commutation for a wider range of loads.

    The trade-off of surge current (ITSM) versus immunity and commutation capability is improved. This is one step ahead of the usual offer, and a unique range in the market.

Designers can now use our online Triac / AC switch simulator to find out more about design characteristics and select the best device for your application.

High-temperature triacs belong to our STPOWER family.

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets