Product overview
Description
The ACST10 series belongs to the ACS™/ACST power switch family built with A.S.D.(application specific discrete) technology. This high performance device is suited to home appliances or industrial systems, and drives loads up to 10 A.
This ACST10 switch has a Triac structure and a high voltage clamping device to absorb the inductive turn-off energy and withstand transients such as those described in the IEC 61000-4-5 standard. The ACST1010-7 needs a low gate current to be activated (IGT< 10 mA) and still shows a high noise immunity complying with IEC 61000-4-4 standard. The ACST1035-7 offers a high static dV/dt immunity of 2 kV/μs minimum.
-
All features
- Triac with overvoltage crowbar protection
- Low IGT (< 10 mA) or high immunity (IGT < 35 mA) version
- High noise immunity: static dV/dt > 2000 V/μs
- Provides UL certified insulation rated at 2000 VRMS
Circuit Diagram
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator
Estimate
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
Featured Videos
The STEVAL-SCR002V1 introduces a simple and innovative AC-DC front-end circuit that allows the designer to perform an inrush current limitation in any converter with input rectifier bridge topologies.
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 7.0 | 06 Jun 2023 | 06 Jun 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ACST1010-7T | Active | TO-220AB | Industrial | Ecopack2 | |
ACST1035-7T | Active | TO-220AB | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Rising Ratio Of Off Voltage (V/µs) (min) (@ TJ(max)) | Rate of decrease of commutating on-state current (A/ms) (min) (@ TJ(max)) | Triggering gate current max (mA) (I, II, III) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||
ACST1035-7T | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
ACST1010-7T | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
ACST1035-7T Active
ACST1010-7T Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors