ACST4

Active
Design Win

4 A - 800 V Overvoltage protected AC switch

Download datasheet Order Direct

Product overview

Description

The ACST4 series belongs to the ACS / ACST power switch family. This high performance device is suited to home appliances or industrial systems and drives loads up to 4 A.

This ACST4 switch embeds a Triac structure with a high voltage clamping device to absorb the inductive turn-off energy and withstand line transients such as those described in the IEC 61000-4-5 standards. The ACST410 needs a low gate current to be activated (IGT < 10 mA) and still shows a high electrical noise immunity complying with IEC standards such as IEC 61000-4-4 (fast transient burst test).

  • All features

    • Triac with overvoltage protection
    • Low IGT (<10 mA) or high immunity (IGT < 35 mA) version
    • High noise immunity: static dV/dt > 1000 V/μs
    • TO-220FPAB insulated package:
      • complies with UL standards (File ref : E81734)
      • insulation voltage: 2000 VRMS
    • Benefits:
      • Enables equipment to meet IEC 61000-4-5
      • High off-state reliability with planar technology
      • Needs no external overvoltage protection
      • Reduces the power passive component count
      • High immunity against fast transients described in IEC 61000-4-4 standards

Circuit Diagram

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Thermal-electrical Simulators for Components

PCB Thermal Simulator

Thermal analysis of a PCB from Gerber files.
Possibility to add heat sources, heat sinks, copper areas and thermal paths.
Powerful server-side engine for rendering and simulation.
Thermal results shown graphically via 2D table.
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets

You might also like...

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - ACST4

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ACST410-8BTR
Active
DPAK Industrial Ecopack2 - -
ACST410-8FP
Active
TO-220FPAB Industrial Ecopack2 - -
ACST435-8B
NRND
DPAK Industrial Ecopack2 - -
ACST435-8BTR
NRND
DPAK Industrial Ecopack2 - -

ACST410-8BTR

Package:

DPAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DPAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ACST410-8FP

Package:

TO-220FPAB

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220FPAB

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ACST435-8B

Package:

DPAK

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

DPAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ACST435-8BTR

Package:

DPAK

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

DPAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Rising Ratio Of Off Voltage (V/µs) (min) (@ TJ(max))
Rate of decrease of commutating on-state current (A/ms) (min) (@ TJ(max))
Triggering gate current max (mA) (I, II, III)
min
max
ACST435-8BTR
Available at distributors

Distributor availability of ACST435-8BTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ACST410-8BTR
Available at distributors

Distributor availability of ACST410-8BTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ACST435-8B
Available at distributors

Distributor availability of ACST435-8B

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ACST410-8FP
Available at distributors

Distributor availability of ACST410-8FP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ACST435-8BTR NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ACST435-8BTR

Operating Temperature (°C)

Min:

Max:

Rising Ratio Of Off Voltage (V/µs) (min) (@ TJ(max)):

1000

Rate of decrease of commutating on-state current (A/ms) (min) (@ TJ(max)):

5

Triggering gate current max (mA) (I, II, III):

35, 35, 35

Distributor Name

Distributor reported inventory date:

ACST410-8BTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ACST410-8BTR

Operating Temperature (°C)

Min:

Max:

Rising Ratio Of Off Voltage (V/µs) (min) (@ TJ(max)):

500

Rate of decrease of commutating on-state current (A/ms) (min) (@ TJ(max)):

2

Triggering gate current max (mA) (I, II, III):

10, 10, 10

Distributor Name

Distributor reported inventory date:

ACST435-8B NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ACST435-8B

Operating Temperature (°C)

Min:

Max:

Rising Ratio Of Off Voltage (V/µs) (min) (@ TJ(max)):

1000

Rate of decrease of commutating on-state current (A/ms) (min) (@ TJ(max)):

5

Triggering gate current max (mA) (I, II, III):

35, 35, 35

Distributor Name

Distributor reported inventory date:

ACST410-8FP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ACST410-8FP

Operating Temperature (°C)

Min:

Max:

Rising Ratio Of Off Voltage (V/µs) (min) (@ TJ(max)):

500

Rate of decrease of commutating on-state current (A/ms) (min) (@ TJ(max)):

2

Triggering gate current max (mA) (I, II, III):

10, 10, 10

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors