Product overview
Description
Thanks to highly sensitive triggering levels, the 0.8 A P0102DA SCR thyristor is suitable for all applications where available gate current is limited.
This device offers a high blocking voltage of 400 V, ideal for applications like interrupters circuits.
The P0102DA is available in through-hole TO-92 package.
-
All features
- On-state rms current, IT(RMS) 0.8 A
- 125 °C max. Tj
- Low 0.2 mA gate current
- Repetitive peak off-state voltage, VDRM/VRRM 400 V
- ECOPACK2 compliant
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
STPOWER Studio
PCB Thermal Simulator
AC Switches Simulator
Rectifier Diodes Simulator
Twister Sim
TVS Simulator
Estimate
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
You might also like...
Featured Videos
The STEVAL-SCR002V1 introduces a simple and innovative AC-DC front-end circuit that allows the designer to perform an inrush current limitation in any converter with input rectifier bridge topologies.
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update |
|---|
SPICE models (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 7.0 | 06 Jun 2023 | 06 Jun 2023 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| P0102DA 1AA3 | NRND | TO-92 | Industrial | Ecopack2 | - | - | |
| P0102DA 2AL3 | NRND | TO-92 | Industrial | Ecopack2 | - | - | |
| P0102DA 5AL3 | Active | TO-92 | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P0102DA 1AA3 | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
| P0102DA 2AL3 | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
| P0102DA 5AL3 | | | distributors No availability of distributors reported, please contact our sales office |
|
P0102DA 1AA3 NRND
P0102DA 2AL3 NRND
P0102DA 5AL3 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors