Product overview
Description
Thanks to highly sensitive triggering levels, the P011xx SCR series is suitable for all applications where available gate current is limited, such as ground fault circuit interrupters, pilot circuits in solid state relays, standby mode power supplies, smoke and alarm detectors.
Available in through-hole or surface-mount packages, the voltage capability of this series has been upgraded since its introduction and is now available up to 600 V.
-
All features
- IT(RMS) up to 0.8 A
- VDRM/VRRM 400 and 600 V
- IGT from 0.5 to 25 μA
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator
Estimate
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
Featured Videos
The STEVAL-SCR002V1 introduces a simple and innovative AC-DC front-end circuit that allows the designer to perform an inrush current limitation in any converter with input rectifier bridge topologies.
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 7.0 | 06 Jun 2023 | 06 Jun 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
P0118MA 2AL3 | Active | TO-92 | Industrial | Ecopack2 | |
P0118MA 5AL3 | Active | TO-92 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P0118MA 2AL3 | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
P0118MA 5AL3 | | | distributors No availability of distributors reported, please contact our sales office |
|
P0118MA 2AL3 Active
P0118MA 5AL3 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors