Product overview
Description
The standard 12 A SCR series is suitable to fit all modes of control, found in applications such as overvoltage crowbar protection, motor control circuits in power tools and kitchen aids, inrush current limiting circuits, capacitive discharge ignition and voltage regulation circuits.
Available in through-hole or surface-mount packages, they provide an optimized performance in a limited space.
-
All features
- On-state RMS current, IT(RMS) 12 A
- Repetitive peak off-state voltage, VDRM and VRRM 600 V, 800 V and 1000 V
- Triggering gate current, IGT 5 mA or 15 mA
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator

Estimate
PCB Thermal Simulator
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
You might also like...
Featured Videos
The STEVAL-SCR002V1 introduces a simple and innovative AC-DC front-end circuit that allows the designer to perform an inrush current limitation in any converter with input rectifier bridge topologies.
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 7.0 | 06 Jun 2023 | 06 Jun 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TN1215-600B | Active | DPAK | Industrial | Ecopack2 | |
TN1215-600B-TR | Active | DPAK | Industrial | Ecopack2 | |
TN1215-600G | Active | D2PAK | Industrial | Ecopack2 | |
TN1215-600G-TR | Active | D2PAK | Industrial | Ecopack2 | |
TN1215-600H | Active | IPAK | Industrial | Ecopack2 | |
TN1215-800B-TR | Active | DPAK | Industrial | Ecopack2 | |
TN1215-800G-TR | Active | D2PAK | Industrial | Ecopack2 | |
TN1215-800H | Active | IPAK | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Rising Ratio Of Off Voltage (V/µs) (min) (@ TJ(max)) | Triggering gate current max (mA) | Repetitive peak off-state voltage (V) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TN1215-600H | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
TN1215-800G-TR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
TN1215-800B-TR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
TN1215-600G-TR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
TN1215-800H | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
TN1215-600B | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
TN1215-600G | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
TN1215-600B-TR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
TN1215-600H Active
TN1215-800G-TR Active
TN1215-800B-TR Active
TN1215-600G-TR Active
TN1215-800H Active
TN1215-600B Active
TN1215-600G Active
TN1215-600B-TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors