TN3050HP-12L2Y

Active
Design Win

30 A 1200 V automotive grade SCR Thyristor in HU3PAK package

Download datasheet Order Direct

Product overview

Description

This device is an automotive grade SCR Thyristor designed for applications such as automotive and stationary battery chargers.

Rated for 30 ARMS power switching, this SCR Thyristor offers superior performance in terms of peak voltage robustness (up to 1400 V) and surge current handling (sine wave pulse up to 300 A). Its key features allow the design of functions such as a 42 ARMS AC switch (dual back-to-back SCRs) and a 38 A av. AC-DC controlled rectifier bridge.

Available in HU3PAK package, it is ideal for compact SMD designs on surface mount boards or insulated metal substrate boards and and top-side cooling.

  • All features

    • AEC-Q101 qualified
    • High junction temperature: Tj = 150 °C
    • AC off state voltage: +/- 1200 V
    • Nominal on-state current: 30 ARMS
    • High noise immunity: 1000 V/μs
    • Max. gate triggering current: 50 mA
    • ECOPACK1 compliant component

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TN3050HP-12L2Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TN3050HP-12L2Y
Active
HU3PAK Automotive Ecopack1

TN3050HP-12L2Y

Package:

HU3PAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

HU3PAK

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Junction Temperature (°C) (max)
TN3050HP-12L2Y
Available at distributors

Distributor availability of TN3050HP-12L2Y

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TN3050HP-12L2Y Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TN3050HP-12L2Y

Junction Temperature (°C) (max):

150

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors