Product overview
Description
Thanks to its junction temperature Tj up to 150 °C, the TN4015H-8T offers high thermal performance operation up to 40 A RMS in a TO-220AB package.
Its trade-off noise immunity (dV/dt = 1000 V/μs) versus its gate triggering current (IGT = 15 mA) and its turn-on current rise (dI/dt = 200 A/μs) allow to design robust and compact control circuit in AC/DC converters for inrush current limiting circuits and industrial drives, such as overvoltage crowbar protection, motor control circuits and power tools.
-
All features
- High junction temperature: Tj = 150 °C
- 800 V VDRM / VRRM
- 900 V VDSM / VRSM
- Low IGT: 15 mA
- High static immunity dV/dt = 1000 V/μs at 150 °C
- High turn-on rise dI/dt at 200 A/μs
- Halogen-free molding, lead-free plating
- ECOPACK2 compliant
Featured Videos
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 7.0 | 06 Jun 2023 | 06 Jun 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TN4015H-8T | Active | TO-220AB | Industrial | Ecopack2 | |
TN4015H-8T
Package:
TO-220ABMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TN4015H-8T | | | distributors No availability of distributors reported, please contact our sales office |
|
TN4015H-8T Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors