TN5015H-8T

Active
Design Win

50 A 800 V High Temperature SCR in TO-220AB package

Download datasheet Order Direct

Product overview

Description

Thanks to its junction temperature Tj up to 150 °C, the TN5015H-8T offers high thermal performance operation up to 50 A RMS in a TO-220AB package.

Its trade-off noise immunity (dV/dt = 1000 V/μs) versus its gate triggering current (IGT = 15 mA) and its turn-on current rise (dI/dt = 200 A/μs) allow to design robust and compact control circuit in AC/DC converters for inrush current limiting circuits and industrial drives, such as overvoltage crowbar protection, motor control circuits and power tools.

  • All features

    • High junction temperature: Tj = 150 °C
    • 800 V VDRM / VRRM
    • 900 V VDSM / VRSM
    • Low IGT: 15 mA
    • High static immunity dV/dt = 1000 V/μs at 150 °C
    • High turn-on rise dI/dt at 200 A/μs
    • Halogen-free molding, lead-free plating
    • ECOPACK2 compliant

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TN5015H-8T

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TN5015H-8T
Active
TO-220AB Industrial Ecopack2

TN5015H-8T

Package:

TO-220AB

Material Declaration**:

Marketing Status

Active

Package

TO-220AB

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Junction Temperature (°C) (max)
TN5015H-8T
Available at distributors

Distributor availability of TN5015H-8T

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TN5015H-8T Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TN5015H-8T

Junction Temperature (°C) (max):

150

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors