Product overview
Description
The TN5050H-12PI high temperature SCR is suitable in industrial applications where high immunity is required with a lower gate current, such as motor soft starter and power supply. In addition, its 1400 V surge capability brings robustness to grid application such as UPS or renewable energy inverters.
The insulated TOP3 package allows simplified design assembly thanks to its 2.5 kV certified rated insulation.
-
All features
- Max. blocking voltage = VDRM, VRRM = 1200 V
- Max. surge voltage = VDSM, VRSM = 1400 V
- IGT maximum = 50 mA
- Max. junction temperature = 150 °C at VD/VR = 800 V
- High static and dynamic commutation:
- dI/dt = 200 A/µs
- dV/dt = 1500 V/µs
- ECOPACK2 compliant component (RoHS and HF compliance)
- Complies with UL1557 standard (file ref: E81734) rated at 2.5 kV RMS thanks to it's ceramic insulator
- UL94, level V0 molding resin compliance
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator
Estimate
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
Featured Videos
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 7.0 | 06 Jun 2023 | 06 Jun 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TN5050H-12PI | Active | TOP3 Ins | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TN5050H-12PI | | | distributors No availability of distributors reported, please contact our sales office |
|
TN5050H-12PI Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors