Product overview
Description
Thanks to highly sensitive triggering levels, the TS110-8 series is suitable for circuit breaker applications where the available gate current is limited.
The 1250 V direct surge voltage capability of the TS110-8 enables high robustness of the whole circuit breaker. The low leakage current of the TS110-8 reduces power consumption over the entire lifetime of the circuit breaker. The high off-state immunity (200 V/μs) insures the non tripping of the breaker in case of electrical fast transient (EFT) on the mains.
The TS110-8 is available in through-hole TO-92 package with GAK and KGA pinout and in SMBflat-3L.
-
All features
- On-state rms current, IT(RMS) 1.25 A
- Repetitive peak off-state voltage, VDRM/VRRM, 800 V
- Non-repetitive direct surge peak off-state voltage, 1250 V
- Non-repetitive reverse surge peak off-state voltage, 900 V
- Triggering gate current, IGT (Q1) 100 µA
- High off-state immunity: 200 V/μs
- ECOPACK2 compliant component
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator

Estimate
PCB Thermal Simulator
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
AC Switches Simulator
You might also like...
Featured Videos
The STEVAL-SCR002V1 introduces a simple and innovative AC-DC front-end circuit that allows the designer to perform an inrush current limitation in any converter with input rectifier bridge topologies.
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 7.0 | 06 Jun 2023 | 06 Jun 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TS110-8A1 | Active | TO-92 | Industrial | Ecopack2 | |
TS110-8A1-AP | Active | TO-92 | Industrial | Ecopack2 | |
TS110-8A2 | Active | TO-92 | Industrial | Ecopack2 | |
TS110-8A2-AP | Active | TO-92 | Industrial | Ecopack2 | |
TS110-8UF | Active | SMB Flat-3L | Industrial | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TS110-8A2 | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
TS110-8A2-AP | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
TS110-8A1 | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
TS110-8A1-AP | | | 3 distributors |
| ||||||||||
TS110-8UF | | | 3 distributors |
|
TS110-8A2 Active
TS110-8A2-AP Active
TS110-8A1 Active
TS110-8A1-AP Active
TS110-8UF Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors