Product overview
Description
Available in through-hole package, the TXN825RG is suitable for general purpose applications.
It uses clip assembly technology, therefore the performance is superior in surge current capabilities.
Housed in a TO-220AB ceramic insulated, this device provides an improved thermal resistance.
-
All features
- On-state RMS current, IT(RMS) 25 A
- Max. junction temperature = 125 °C
- Max. blocking voltage = VDRM, VRRM = 800 V
- IGT maximum = 40 mA
- High immunity dV/dt = 1500 V/µs
- ECOPACK®2 compliant component (RoHS and HF compliance)
- Packaged in an insulated TO-220AB
- Insulating voltage 2500 VRMS
- UL1557 certified (file ref. E81734)
Featured Videos
The STEVAL-SCR002V1 introduces a simple and innovative AC-DC front-end circuit that allows the designer to perform an inrush current limitation in any converter with input rectifier bridge topologies.
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 7.0 | 06 Jun 2023 | 06 Jun 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TXN825RG | Active | TO-220AB Ins | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Rising Ratio Of Off Voltage (V/µs) (min) (@ TJ(max)) | Triggering gate current max (mA) | Repetitive peak off-state voltage (V) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TXN825RG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
TXN825RG Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors