BlueNRG-1

Active
Design Win Education

Programmable Bluetooth® LE 5.2 Wireless SoC

Download datasheet Order Direct

Product overview

Description

The BlueNRG-1 is a very low power Bluetooth low energy (BLE) single-mode system-on-chip, compliant with Bluetooth specifications.

The BlueNRG-1 extends the features of award-winning BlueNRG network processor, enabling the usage of the embedded Cortex M0 to run the user application code.

The BlueNRG-1 includes 160 kB of programming Flash memory, 24 kB of static RAM memory with retention (two 12 kB banks) and SPI, UART, I²C standard communication interface peripherals. It also features multifunction timers, watchdog, RTC and DMA controller.

An ADC is available to interface with analog sensors, and to read the measurement of the integrated battery voltage sensor. A digital filter is available to process a PDM stream.

The BlueNRG-1 offers the same excellent RF performance of the BlueNRG radio, and the integrated high efficiency DC-DC converter keeps the same ultra-low power characteristics, but the BlueNRG-1 improves the BlueNRG sleep mode current consumption allowing a further increase in the battery lifetime of the applications.

  • All features

    • Bluetooth Low Energy system-on-chip Bluetooth v5.2 certified, supporting:
      • Master, slave and multiple simultaneous roles
      • LE Privacy 1.2 and LE Secure Connection
    • Operating supply voltage: from 1.7 to 3.6 V
    • Integrated linear regulator and DC-DC step-down converter
    • Operating temperature range: -40 °C to 105 °C
    • High performance, ultra-low power Cortex-M0 32-bit based architecture core
    • Programmable 160 kB Flash
    • 24 kB RAM with retention (two 12 kB banks)
    • 1 x UART interface
    • 1 x SPI interface
    • 2 x I²C interface
    • 14 or 15 GPIOs
    • 2 x multifunction timer
    • 10-bit ADC
    • Watchdog and RTC
    • DMA controller
    • PDM stream processor
    • 16 or 32 MHz crystal oscillator
    • 32 kHz crystal oscillator
    • 32 kHz ring oscillator
    • Battery voltage and temperature sensors
    • Up to +8 dBm available output power (at antenna connector)
    • Excellent RF link budget (up to 96 dB)
    • Accurate RSSI to allow power control
    • 8.3 mA TX current (@ -2 dBm, 3.0 V)
    • Down to 1 µA current consumption with active BLE stack (sleep mode)
    • ST companion integrated balun/filter chips are available
    • Average advertisement current consumption 15.34 µA (advertisement interval 1000 ms) – 1 year, 8 months, 19 days with 230 mAh battery (CR2032)
    • Average connection current consumption 7.059 µA (connection interval 1000 ms) – 3 years, 10 months, 12 days with 230 mAh battery (CR2032)
    • Suitable for building applications compliant with the following radio frequency regulations: ETSI EN 300 328, EN 300 440, FCC CFR47 part 15, ARIB STD-T66
    • Pre-programmed bootloader via UART
    • QFN32 and WCSP34 package options

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - BlueNRG-1

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
BLUENRG-132
NRND
VFQFPN 5X5X1.0 32L WET FLK Industrial Ecopack3
BLUENRG-132S
Active
VFQFPN 32 5x5x1.0 mm Industrial Ecopack2
BLUENRG-134
Active
WLCSP MSL1 Industrial N/A

BLUENRG-132

Package:

VFQFPN 5X5X1.0 32L WET FLK

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

VFQFPN 5X5X1.0 32L WET FLK

Grade

Industrial

RoHS Compliance Grade

Ecopack3

BLUENRG-132S

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

Marketing Status

Active

Package

VFQFPN 32 5x5x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BLUENRG-134

Package:

WLCSP MSL1

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP MSL1

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
BLUENRG-134
Available at distributors

Distributor availability of BLUENRG-134

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
BLUENRG-132S
Available at distributors

Distributor availability of BLUENRG-132S

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
BLUENRG-132
Available at distributors

Distributor availability of BLUENRG-132

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

BLUENRG-134 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BLUENRG-134

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

BLUENRG-132S Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BLUENRG-132S

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

BLUENRG-132 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BLUENRG-132

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors