Product overview
Description
The BlueNRG-LPS is an ultra-low power programmable Bluetooth® Low Energy wireless SoC solution. It embeds STMicroelectronics’s state-of-the-art 2.4 GHz radio IPs, optimized for ultra-low-power consumption and excellent radio performance, for unparalleled battery lifetime. It is compliant with Bluetooth Low Energy SIG core specification version 5.3 addressing point-to-point connectivity and Bluetooth Mesh networking and allows large-scale device networks to be established in a reliable way. The BlueNRG-LPS is also suitable for 2.4 GHz proprietary radio wireless communication to address ultra-low latency applications.
The BlueNRG-LPS embeds a Arm® Cortex®-M0+ microcontroller that can operate up to 64 MHz and also the BlueNRG core co-processor (DMA based) for Bluetooth Low Energy timing critical operations.
The main Bluetooth Low Energy 5.3 specification supported features are:
2 Mbps data rate, long range (Coded PHY), advertising extensions, channel selection algorithm #2, GATT caching, Direction Finding (AoA/AoD), hardware support for simultaneous connection, master/slave and multiple roles simultaneously, extended packet length support, LE Ping procedure, periodic advertising and periodic advertising sync transfer, LE power control and path loss monitoring.
In addition, the BlueNRG-LPS provides enhanced security hardware support by dedicated hardware functions:
True random number generator (RNG), encryption AES maximum 128-bit security co-processor, public key accelerator (PKA), CRC calculation unit, 64-bit unique ID, flash memory read and write protection.
The public key acceleration (PKA) supports the modular arithmetic including exponentiation with maximum modulo size of 3136 bits and the elliptic curves over prime field scalar multiplication, ECDSA signature, ECDSA verification with maximum modulo size of 521 bits CRC calculation unit.
The BlueNRG-LPS can be configured to support standalone or network processor applications. In the first configuration, the BlueNRG-LPS operates as a single device in the application for managing both the application code and the Bluetooth Low Energy stack.
The BlueNRG-LPS embeds high-speed and flexible memory types:
Flash memory of 192 Kbytes, RAM memory of 24 Kbytes, one-time-programmable (OTP) memory area of 1 Kbyte, ROM memory of 7 Kbytes (ST reserved area).
Direct data transfer between memory and peripherals and from memory-to-memory is supported by eight DMA channels with a full flexible channel mapping by the DMAMUX peripheral.
The BlueNRG-LPS embeds a 12-bit ADC, allowing measurements of up to eight external sources and up to three internal sources, including battery monitoring and a temperature sensor.
The BlueNRG-LPS has a low-power RTC and three general purpose 16-bit timers.
The BlueNRG-LPS features standard and advanced communication interfaces:
1x SPI/I2S, 1x LPUART, 1x USART supporting ISO 7816 (smartcard mode), IrDA and Modbus mode, 1x I2C supporting SMBus/PMBus.
The BlueNRG-LPS operates in the -40 to +105 °C temperature range from a 1.7 V to 3.6 V power supply. A comprehensive set of power-saving modes enables the design of low-power applications.
The BlueNRG-LPS integrates a high efficiency SMPS step-down converter and an integrated PDR circuitry with a fixed threshold that generates a device reset when the VDD drops under 1.65 V.
The BlueNRG-LPS comes in different package versions supporting up to:
20 I/Os for the QFN32 package. 20 I/Os for the WLCSP36 package.
-
All features
- Bluetooth® Low Energy system-on-chip supporting Bluetooth 5.3 specifications
- 2 Mbps data rate
- Long range (Coded PHY)
- Advertising extensions
- Channel selection algorithm #2
- GATT caching
- Direction finding (AoA/AoD)
- LE ping procedure
- Periodic advertising and periodic advertising sync transfer
- LE L2CAP connection-oriented channel
- LE power control and path loss monitoring
- Radio
- RX sensitivity level: -97 dBm @ 1 Mbps, -104 dBm @ 125 kbps (long range)
- Programmable output power up to +8 dBm (at antenna connector)
- Data rate supported: 2 Mbps, 1 Mbps, 500 kbps and 125 kbps
- 128 physical connections
- Integrated balun
- Support for external PA and LNA
- BlueNRG core coprocessor (DMA based) for Bluetooth Low Energy timing critical operation
- 2.4 GHz proprietary radio driver
- Suitable for systems requiring compliance with the following radio frequency regulations: ETSI EN 300 328, EN 300 440, FCC CFR47 part 15, ARIB STD-T66
- Available integrated passive device (IPD) companion chip for optimized matching and filtering
- Ultra-low power radio performance
- 8 nA in SHUTDOWN mode (1.8 V)
- 0.8 µA in DEEPSTOP mode (with external LSE and BLE wake-up sources, 1.8 V)
- 1.0 µA in DEEPSTOP mode (with internal LSI and BLE wake-up sources, 1.8 V)
- 4.3 mA peak current in TX (@ 0 dBm, 3.3 V)
- 3.4 mA peak current in RX (@ sensitivity level, 3.3V)
- High performance and ultra-low power Arm® Cortex®-M0+ 32-bit, running up to 64 MHz
- Dynamic current consumption: 14 µA/MHz
- Operating supply voltage: from 1.7 to 3.6 V
- -40 ºC to 105 ºC temperature range
- Supply and reset management
- High efficiency embedded SMPS step-down converter with intelligent bypass mode
- Ultra-low power power-on-reset (POR) and power-down-reset (PDR)
- Programmable voltage detector (PVD)
- Clock sources
- 64 MHz PLL
- Fail safe 32 MHz crystal oscillator with integrated trimming capacitors
- 32 kHz crystal oscillator
- Internal low-power 32 kHz RO
- On-chip non-volatile flash memory of 192 Kbytes
- On-chip RAM of 24 Kbytes + 4 Kbytes PKA RAM
- One-time-programmable (OTP) memory area of 1 Kbytes
- Embedded UART bootloader
- Ultra-low power modes with or without timer and RAM retention
- Quadrature decoder
- Enhanced security mechanisms such as:
- Flash read/write protection
- SWD disabling
- Secure bootloader
- Security features
- True random number generator (RNG)
- Hardware encryption AES maximum 128-bit security co-processor
- HW public key accelerator (PKA)
- Cryptographic algorithms: RSA, Diffie-Helman, ECC over GF(p)
- CRC calculation unit
- 64-bit unique ID
- System peripherals
- 1x DMA controller with 8 channels supporting ADC, SPI-I2S, I2C, USART, LPUART, TIMERS
- 1x SPI with I2S interface multiplexed
- 1x I2C (SMBus/PMBus)
- 1x LPUART (low power)
- 1x USART (ISO 7816 smartcard mode, IrDA, SPI Master and Modbus)
- 1x independent WDG
- 1x real-time clock (RTC)
- 1x independent SysTick
- 1x 16-bits, four channel general purpose timer
- 2x 16-bits, two channel general purpose timer
- Infrared interface
- Up to 20 fast I/Os
- All of them with wake-up capability
- All of them retain state in low-power
- All of them 5 V tolerant
- Analog peripherals
- 12-bit ADC with 8 input channels, up to 16 bits with down sampler
- Battery monitoring
- Analog watchdog
- Development support
- Serial wire debug (SWD)
- 4 breakpoints and 2 watchpoints
- All packages are ECOPACK2 compliant
- Bluetooth® Low Energy system-on-chip supporting Bluetooth 5.3 specifications
Circuit Diagram
You might also like...
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
7.0 | 22 Oct 2024 | 22 Oct 2024 |
Application Notes (5 of 11)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 28 Nov 2022 | 28 Nov 2022 | ||
3.0 | 09 Sep 2024 | 09 Sep 2024 | ||
4.0 | 23 Jun 2024 | 23 Jun 2024 | ||
5.0 | 30 Jan 2025 | 30 Jan 2025 | ||
3.0 | 21 Jun 2024 | 21 Jun 2024 | ||
2.0 | 28 Nov 2022 | 28 Nov 2022 | ||
2.0 | 28 Nov 2022 | 28 Nov 2022 | ||
4.0 | 28 Nov 2022 | 28 Nov 2022 | ||
2.0 | 10 Dec 2022 | 10 Dec 2022 | ||
2.0 | 10 Dec 2022 | 10 Dec 2022 | ||
2.0 | 10 Dec 2022 | 10 Dec 2022 |
Technical Notes & Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.0 | 03 May 2023 | 03 May 2023 |
User Manuals (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.0 | 13 Nov 2024 | 13 Nov 2024 | ||
13.0 | 10 Oct 2023 | 10 Oct 2023 | ||
16.0 | 24 Nov 2022 | 24 Nov 2022 |
Reference Manuals (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Nov 2022 | 28 Nov 2022 | ||
1.0 | 28 Nov 2022 | 28 Nov 2022 |
Programming Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
7.0 | 13 Nov 2023 | 13 Nov 2023 |
Errata Sheets (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 27 Feb 2023 | 27 Feb 2023 |
Application Notes for related Tools & Software (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 27 Nov 2024 | 27 Nov 2024 |
Presentations (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
23.09 | 21 Sep 2023 | 21 Sep 2023 | ||
3.0 | 09 May 2022 | 09 May 2022 |
Flyers (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
02.11 | 02 Nov 2023 | 02 Nov 2023 | ||
1.0 | 26 Oct 2020 | 26 Oct 2020 |
Brochures (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 27 Nov 2020 | 27 Nov 2020 | ||
12.21 | 07 Dec 2021 | 07 Dec 2021 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
BLUENRG-332AC | Active | VFQFPN 32 5x5x1.0 mm | Industrial | Ecopack2 | |
BLUENRG-332AT | Active | VFQFPN 32 5x5x1.0 mm | Industrial | Ecopack2 | |
BLUENRG-332VC | Active | WLCSP MSL1 | Industrial | N/A | |
BLUENRG-332VT | Active | WLCSP MSL1 | Industrial | N/A | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
BLUENRG-332AC | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
BLUENRG-332VT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
BLUENRG-332AT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
BLUENRG-332VC | | | distributors No availability of distributors reported, please contact our sales office |
BLUENRG-332AC Active
BLUENRG-332VT Active
BLUENRG-332AT Active
BLUENRG-332VC Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors