The ST product portfolio offers a wide range of motor control ICs, well-suited for the most demanding automotive environments, covering the requirements of brushed DC motors, stepper motors and brushless DC motors, over an extensive range of voltage and current ratings.
Efficiency and accuracy of our motor drivers are guaranteed by a unique combination of low-loss PowerMOS output stages and advanced control circuitry. Robustness and reliability are provided by the integration of a comprehensive set of protection and diagnostic features.
The availability of products with different control interfaces, including PWM (Pulse Width Modulation) and serial interfaces, gives customers the opportunity to find the right solution, both in centralized or distributed control applications.
Introducing the New VIPower M09 H-Bridge product family: Safer, Smarter, and Smaller Than Ever
The new VIPower M09 H-Bridge product family consists of full-bridge motor drivers designed for a wide range of automotive applications.
Housed in the innovative QFN 6x6 triple pad 26+2 lead package, which features three exposed islands, this product family offers design minimization on printed circuit boards (PCBs) while delivering high thermal performance.
Additionally, the pin-to-pin compatibility and power stage scalability allow for the same PCB layout to be used for different power rating applications.
The fully integrated enhanced diagnostics contribute to further PCB size reduction and the Phase OUT functionality facilitates the achievement of ASIL B safety standards.