ST’s automotive-grade Schottky diodes - AEC-Q101-qualified - are intended for DC-DC converters used in numerous automotive functions such as LED lighting, reverse battery protection and motor control. Most are guaranteed in operations at junction temperatures as low as -40 °C and as high as +175 °C.
A special screening matrix is implemented on these automotive-grade Schottky diodes – identified with a Y extension on part number – at both die and finished product levels, in order to comply with the most stringent international automotive quality requirements.
Featured Videos
STMicroelectronics presents ACEPACK SMIT: a surface-mount power module with top-side cooling, which ensures higher power density and improved thermal management for very efficient and more compact systems.
Recommended for you
Up to 100V power Schottky diodes now available in ultra-thin SOD123Flat and SOD128Flat packages
Please click here to discover this new Schottky package offer and order samples.