Product overview
Description
This circuit consists of two independent, high gain operational amplifiers (op amps) that have frequency compensation implemented internally. They are designed specifically for automotive and industrial control systems. The circuit operates from a single power supply over a wide range of voltages. The low power supply drain is independent of the magnitude of the power supply voltage.
Application areas include transducer amplifiers, DC gain blocks and all the conventional op amp circuits which can now be more easily implemented in single power supply systems. For example, these circuits can be directly supplied from the standard 5 V which is used in logic systems and easily provides the required electronic interfaces without requiring any additional power supply.
In linear mode, the input common-mode voltage range includes ground and the output voltage can also swing to ground, even though operated from a single power supply.
-
All features
- Frequency compensation implemented internally
- Large DC voltage gain: 100 dB
- Wide bandwidth (unity gain): 1.1 MHz (temperature compensated)
- Very low supply current/amplifier, essentially independent of supply voltage
- Low input bias current: 20 nA (temperature compensated)
- Low input offset current: 2 nA
- Input common-mode voltage range includes negative rail
- Differential input voltage range equal to the power supply voltage
- Large output voltage swing 0 V to [(VCC +) -1.5 V]
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
SIMetrix models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2023.07 | 19 Dec 2023 | 19 Dec 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
LM2904D | Active | SO-8 | Industrial | Ecopack3 | |
LM2904DT | Active | SO-8 | Industrial | Ecopack3 | |
LM2904PT | Active | TSSOP-8L | Industrial | Ecopack3 | |
LM2904Q2T | Active | QFN-8L P 0.5 mm | Industrial | Ecopack3 | |
LM2904ST | Active | MiniSO-8 | Industrial | Ecopack3 | |
LM2904YDT | Active | SO-8 | Automotive | Ecopack3 | |
LM2904YPT | Active | TSSOP-8L | Automotive | Ecopack3 | |
LM2904YQ6T | Active | QFN-8L WF | Automotive | Ecopack3 | |
LM2904YST | Active | MiniSO-8 | Automotive | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
LM2904D | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LM2904YDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LM2904Q2T | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LM2904ST | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LM2904DT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LM2904YQ6T | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LM2904PT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LM2904YST | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LM2904YPT | | | distributors No availability of distributors reported, please contact our sales office |
|
LM2904D Active
LM2904YDT Active
LM2904Q2T Active
LM2904ST Active
LM2904DT Active
LM2904YQ6T Active
LM2904PT Active
LM2904YST Active
LM2904YPT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors