Product overview
Description
The TSC2010, TSC2011 and TSC2012 are precision bidirectional current sense amplifiers. They can sense the current thanks to a shunt resistor over a wide range of common mode voltages, from - 20 to + 70 V, whatever the supply voltage is. They are available with an amplifier gain of 20V/V for TSC2010, 60 V/V for TSC2011 and 100 V/V for TSC2012.
They are able to sense very low drop voltages as low as 10 mV full scale minimizing the measurement error.
The TSC2010, TSC2011 and TSC2012 can also be used in other functions such as: precision current measurement, overcurrent protection, current monitoring, and feedback loops.
This device fully operates over the broad supply voltage range from 2.7 to 5.5 V and over the industrial temperature range from -40 to 125 °C.
-
All features
- Wide common mode voltage: - 20 to 70 V
- Offset voltage: ± 200 µV max
- 2.7 to 5.5 V supply voltage
- Different gain available
- TSC2010: 20 V/V
- TSC2011: 60 V/V
- TSC2012: 100 V/V
- Gain error: 0.3% max
- Offset drift: 5 µV/°C max
- Quiescent current: 20 µA in shutdown mode
- SO8 and MiniSO8 package
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator

Estimate
PCB Thermal Simulator
Active Filters
Comparators
Low side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
High side Current Sensing
You might also like...
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
7.0 | 13 Feb 2025 | 13 Feb 2025 |
Application Notes (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 21 Oct 2022 | 21 Oct 2022 | ||
1.0 | 31 Oct 2024 | 31 Oct 2024 |
User Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 27 Jun 2017 | 27 Jun 2017 |
Presentations (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.2 | 02 Aug 2023 | 02 Aug 2023 | ||
1.0 | 19 Mar 2025 | 19 Mar 2025 | ||
2.0 | 27 Apr 2023 | 27 Apr 2023 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 21 Mar 2024 | 21 Mar 2024 |
Brochures (5)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 27 Jul 2022 | 27 Jul 2022 | ||
3.1 | 27 Mar 2025 | 27 Mar 2025 | ||
2.0 | 29 Mar 2024 | 29 Mar 2024 | ||
4.0 | 18 Feb 2025 | 18 Feb 2025 | ||
12.24 | 17 Dec 2024 | 17 Dec 2024 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 10 Dec 2020 | 10 Dec 2020 |
SIMetrix models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2023.12 | 11 Mar 2024 | 11 Mar 2024 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TSC2012IDT | Active | SO-8 | Industrial | Ecopack3 | |
TSC2012IST | Active | MiniSO-8 | Industrial | Ecopack3 | |
TSC2012IYDT | Active | SO-8 | Automotive | Ecopack3 | |
TSC2012IYST | Active | MiniSO-8 | Automotive | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TSC2012IYDT | Active | 1.2256 / 1k | 6 distributors | SO-8 | Tape and Reel | PHILIPPINES | EAR99 | NEC | -40 | 125 | Automotive | ||||
TSC2012IYST | Active | 1.2256 / 1k | 2 distributors | MiniSO-8 | Tape and Reel | PHILIPPINES | EAR99 | NEC | -40 | 125 | Automotive | ||||
TSC2012IDT | Active | 1.0211 / 1k | 4 distributors | SO-8 | Tape and Reel | PHILIPPINES | EAR99 | NEC | -40 | 125 | Industrial | ||||
TSC2012IST | Active | 1.0211 / 1k | 6 distributors | MiniSO-8 | Tape and Reel | PHILIPPINES | EAR99 | NEC | -40 | 125 | Industrial |
TSC2012IYDT Active
TSC2012IYST Active
TSC2012IDT Active
TSC2012IST Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors