Product overview
Description
The TSU101, TSU102, and TSU104 operational amplifiers offer an ultra low-power consumption of 580 nA typical and 750 nA maximum per channel when supplied by 1.8 V. Combined with a supply voltage range of 1.5 V to 5.5 V, these features allow the TSU10x series to be efficiently supplied by a coin type Lithium battery or a regulated voltage in low-power applications.
The 8 kHz gain bandwidth of these devices make them ideal for sensor signal conditioning, battery supplied, and portable applications.
-
All features
- Submicro ampere current consumption: 580 nA typ at 25 °C at VCC = 1.8 V
- Low supply voltage: 1.5 V - 5.5 V
- Unity gain stable
- Rail-to-rail input and output
- Gain bandwidth product: 8 kHz typ.
- Low input bias current: 2 pA max at 25 °C
- Industrial temperature range: -40 °C to 85 °C
- Benefits:
- 42 years of typical equivalent lifetime supplied by a 220 mA.h coin-type Lithium battery
- Tolerance to power supply transient drops
- Accurate signal conditioning of high impedance sensors
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
STPOWER Studio
PCB Thermal Simulator
AC Switches Simulator
Rectifier Diodes Simulator
Twister Sim
TVS Simulator
Estimate
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update |
|---|
SPICE models (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 12 May 2017 | 12 May 2017 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TSU104IPT | Active | TSSOP-14 | Industrial | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 | |
| TSU104IQ4T | Active | QFN-16L | Industrial | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| TSU104IPT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSU104IQ4T | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSU104IPT Active
TSU104IQ4T Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors