Product overview
Description
The TSV91x and TSV91xA operational amplifiers (op amps) offer low voltage operation and rail-to-rail input and output, as well as an excellent speed/power consumption ratio, providing an 8 MHz gain-bandwidth product while consuming only 1.1 mA maximum at 5 V. The op amps are unity gain stable and feature an ultra-low input bias current.
The devices are ideal for sensor interfaces, battery-supplied and portable applications, as well as active filtering.
-
All features
- Rail-to-rail input and output
- Wide bandwidth
- Low power consumption: 820 µA typ.
- Unity gain stability
- High output current: 35 mA
- Operating from 2.5 V to 5.5 V
- Low input bias current, 1 pA typ.
- Low input offset voltage: 1.5 mV max. (A grade)
- ESD internal protection ≥ 5 kV
- Latch-up immunity
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator

Estimate
PCB Thermal Simulator
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
You might also like...
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
12.0 | 22 Nov 2019 | 22 Nov 2019 |
Application Notes (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 04 Apr 2025 | 04 Apr 2025 | ||
1.6 | 31 Oct 2024 | 31 Oct 2024 |
Technical Notes & Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 19 Jul 2017 | 19 Jul 2017 |
User Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 27 Jun 2017 | 27 Jun 2017 |
Design Notes & Tips (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 13 Sep 2018 | 13 Sep 2018 |
Presentations (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.2 | 02 Aug 2023 | 02 Aug 2023 | ||
1.0 | 19 Mar 2025 | 19 Mar 2025 | ||
2.0 | 27 Apr 2023 | 27 Apr 2023 | ||
2.0 | 16 May 2023 | 16 May 2023 |
Brochures (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 29 Mar 2024 | 29 Mar 2024 | ||
4.0 | 18 Feb 2025 | 18 Feb 2025 | ||
12.24 | 17 Dec 2024 | 17 Dec 2024 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
HW Models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.1 | 01 Aug 2015 | 01 Aug 2015 |
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
SIMetrix models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2023.07 | 12 Feb 2024 | 12 Feb 2024 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TSV911IDT | Active | SO-8 | Industrial | Ecopack3 | |
TSV911ILT | Active | SOT23-5L | Industrial | Ecopack3 | |
TSV911IYDT | Active | SO-8 | Automotive | Ecopack3 | |
TSV911IYLT | Active | SOT23-5L | Automotive | Ecopack3 | |
TSV911RILT | Active | SOT23-5L | Industrial | Ecopack3 | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TSV911IYLT | Active | 0.4203 / 1k | 2 distributors | SOT23-5L | Tape and Reel | MALAYSIA | EAR99 | NEC | -40 | 125 | Automotive | ||||
TSV911IYDT | Active | 0.4623 / 1k | 2 distributors | SO-8 | Tape and Reel | MOROCCO | EAR99 | NEC | -40 | 125 | Automotive | ||||
TSV911RILT | Active | 0.3555 / 1k | 2 distributors | SOT23-5L | Tape and Reel | MALAYSIA | EAR99 | NEC | -40 | 125 | Industrial | ||||
TSV911IDT | Active | 0.3555 / 1k | 3 distributors | SO-8 | Tape and Reel | MOROCCO | EAR99 | NEC | -40 | 125 | Industrial | ||||
TSV911ILT | Active | 0.3555 / 1k | 3 distributors | SOT23-5L | Tape and Reel | CHINA | EAR99 | NEC | -40 | 125 | Industrial |
TSV911IYLT Active
TSV911IYDT Active
TSV911RILT Active
TSV911IDT Active
TSV911ILT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors