TSV991

Active
Education

Wide-bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amp, single

Download datasheet Order Direct

Product overview

Description

The TSV99x and TSV99xA family of single, dual, and quad operational amplifiers offers low voltage operation and rail-to-rail input and output. These devices feature an excellent speed/power consumption ratio, offering a 20 MHz gain-bandwidth, stable for gains above 4 (100 pF capacitive load), while consuming only 1.1 mA maximum at 5 V. They also feature an ultra-low input bias current. These characteristics make the TSV99x family ideal for sensor interfaces, battery-supplied and portable applications, as well as active filtering. These characteristics make the TSV99x, TSV99xA family ideal for sensor interfaces, battery-supplied and portable applications, as well as active filtering.

  • All features

    • Low input offset voltage: 1.5 mV max. (A grade)
    • Rail-to-rail input and output
    • Wide bandwidth 20 MHz
    • Stable for gain ≥ 4 or ≤ -3
    • Low power consumption: 820 µA typ.
    • High output current: 35 mA
    • Operating from 2.5 V to 5.5 V
    • Low input bias current, 1 pA typ.
    • ESD internal protection ≥ 5 kV

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Thermal-electrical Simulators for Components

PCB Thermal Simulator

Thermal analysis of a PCB from Gerber files.
Possibility to add heat sources, heat sinks, copper areas and thermal paths.
Powerful server-side engine for rendering and simulation.
Thermal results shown graphically via 2D table.
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSV991

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TSV991ILT
Active
SOT23-5L Industrial Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSV991IQ2T
Active
QFN-8L P 0.5 mm Industrial Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSV991IYDT
Active
SO-8 Automotive Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSV991IYLT
Active
SOT23-5L Automotive Ecopack3 10 2023-05-23T00:00:00.000+02:00

TSV991ILT

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSV991IQ2T

Package:

QFN-8L P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-8L P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSV991IYDT

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Automotive

RoHS Compliance Grade

Ecopack3

TSV991IYLT

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Automotive

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
TSV991IQ2T
Active
0.3555 / 1k
Available at 1 distributors

Distributor availability of TSV991IQ2T

Distributor Name
Region Stock Min. Order Third party link
YOSUN ASIA/PACIFIC 200 1

Distributor reported inventory date: 4/14/2025

QFN-8L P 0.5 mm Tape and Reel CHINA EAR99 NEC -40 125 Industrial
TSV991ILT
Active
0.3555 / 1k
Available at 5 distributors

Distributor availability of TSV991ILT

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 10190 1
MOUSER WORLDWIDE 51507 1
DIGIKEY WORLDWIDE 26199 1
Newark Element14 AMERICA 965 0
YOSUN ASIA/PACIFIC 60 1

Distributor reported inventory date: 4/14/2025

SOT23-5L Tape and Reel CHINA EAR99 NEC -40 125 Industrial
TSV991IYLT
Active
0.4623 / 1k
Available at 3 distributors

Distributor availability of TSV991IYLT

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 4775 1
MOUSER WORLDWIDE 12192 1
DIGIKEY WORLDWIDE 21082 1

Distributor reported inventory date: 4/14/2025

SOT23-5L Tape and Reel MALAYSIA EAR99 NEC -40 125 Automotive
TSV991IYDT
Active
0.4623 / 1k
Available at distributors

Distributor availability of TSV991IYDT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
SO-8 Tape and Reel MOROCCO EAR99 NEC -40 125 Automotive

TSV991IQ2T Active

Budgetary Price (US$)*/Qty:
0.3555 / 1k
Package:
QFN-8L P 0.5 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

TSV991IQ2T

Operating Temperature (°C)

Min:

-40

Max:

125

Grade:

Industrial

Distributor Name

YOSUN

Stock

200

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/14/2025

TSV991ILT Active

Budgetary Price (US$)*/Qty:
0.3555 / 1k
Package:
SOT23-5L
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

TSV991ILT

Operating Temperature (°C)

Min:

-40

Max:

125

Grade:

Industrial

Distributor Name

Farnell Element14

Stock

10190

Min.Order

1

MOUSER

Stock

51507

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

26199

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

965

Min.Order

0

Region

AMERICA Buy from Distributor

YOSUN

Stock

60

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/14/2025

TSV991IYLT Active

Budgetary Price (US$)*/Qty:
0.4623 / 1k
Package:
SOT23-5L
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

TSV991IYLT

Operating Temperature (°C)

Min:

-40

Max:

125

Grade:

Automotive

Distributor Name

Farnell Element14

Stock

4775

Min.Order

1

MOUSER

Stock

12192

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

21082

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/14/2025

TSV991IYDT Active

Budgetary Price (US$)*/Qty:
0.4623 / 1k
Package:
SO-8
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
MOROCCO
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

TSV991IYDT

Operating Temperature (°C)

Min:

-40

Max:

125

Grade:

Automotive

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors