TSZ121

Active
Education

Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amp, single, GBP=400kHz

Download datasheet Order Direct

Product overview

Description

The TSZ12x series of high precision operational amplifiers offer very low input offset voltages with virtually zero drift.

TSZ121 is the single version, TSZ122 the dual version, and TSZ124 the quad version, with pinouts compatible with industry standards.

The TSZ12x series offers rail-to-rail input and output, excellent speed/power consumption ratio, and 400 kHz gain bandwidth product, while consuming less than 40 µA at 5 V. The devices also feature an ultra-low input bias current.

These features make the TSZ12x family ideal for sensor interfaces, battery-powered applications and portable applications.

  • All features

    • Very high accuracy and stability: offset voltage 5 µV max at 25 °C, 8 µV over full temperature range (-40 °C to 125 °C)
    • Rail-to-rail input and output
    • Low supply voltage: 1.8 - 5.5 V
    • Low power consumption: 40 µA max. at 5 V
    • Gain bandwidth product: 400 kHz
    • High tolerance to ESD: 4 kV HBM
    • Extended temperature range: -40 to 125 °C
    • Micro-packages: SC70-5, DFN8 2x2, and QFN16 3x3

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Thermal-electrical Simulators for Components

PCB Thermal Simulator

Thermal analysis of a PCB from Gerber files.
Possibility to add heat sources, heat sinks, copper areas and thermal paths.
Powerful server-side engine for rendering and simulation.
Thermal results shown graphically via 2D table.
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSZ121

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TSZ121ICT
Active
SC70-5 Industrial Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSZ121ILT
Active
SOT23-5L Industrial Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSZ121IYCT
Active
SC70-5 Automotive Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSZ121IYLT
Active
SOT23-5L Automotive Ecopack3 10 2023-05-23T00:00:00.000+02:00

TSZ121ICT

Package:

SC70-5

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SC70-5

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSZ121ILT

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSZ121IYCT

Package:

SC70-5

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SC70-5

Grade

Automotive

RoHS Compliance Grade

Ecopack3

TSZ121IYLT

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Automotive

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
TSZ121ICT
Available at 3 distributors

Distributor availability of TSZ121ICT

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 2242 1
MOUSER WORLDWIDE 11861 1
DIGIKEY WORLDWIDE 10505 1

Distributor reported inventory date: 4/14/2025

TSZ121IYLT
Available at 4 distributors

Distributor availability of TSZ121IYLT

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 1648 1
MOUSER WORLDWIDE 315 1
DIGIKEY WORLDWIDE 1708 1
YOSUN ASIA/PACIFIC 280 1

Distributor reported inventory date: 4/14/2025

TSZ121IYCT
Available at 1 distributors

Distributor availability of TSZ121IYCT

Distributor Name
Region Stock Min. Order Third party link
ANGLIA Live EUROPE 3000 1

Distributor reported inventory date: 4/7/2025

TSZ121ILT
Available at 6 distributors

Distributor availability of TSZ121ILT

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 7417 1
ANGLIA Live EUROPE 1908 1
MOUSER WORLDWIDE 29036 1
FUTURE WORLDWIDE 3000 3000
DIGIKEY WORLDWIDE 4950 1
YOSUN ASIA/PACIFIC 80 1

Distributor reported inventory date: 4/14/2025

TSZ121ICT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSZ121ICT

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Farnell Element14

Stock

2242

Min.Order

1

MOUSER

Stock

11861

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

10505

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/14/2025

TSZ121IYLT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSZ121IYLT

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Distributor Name

Farnell Element14

Stock

1648

Min.Order

1

MOUSER

Stock

315

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1708

Min.Order

1

Region

WORLDWIDE Buy from Distributor

YOSUN

Stock

280

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/14/2025

TSZ121IYCT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSZ121IYCT

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Distributor Name

ANGLIA Live

Stock

3000

Min.Order

1

Distributor reported inventory date: 4/7/2025

TSZ121ILT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSZ121ILT

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Farnell Element14

Stock

7417

Min.Order

1

ANGLIA Live

Stock

1908

Min.Order

1

MOUSER

Stock

29036

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

3000

Min.Order

3000

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

4950

Min.Order

1

Region

WORLDWIDE Buy from Distributor

YOSUN

Stock

80

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/14/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors