Product overview
Description
This 32-bit system-on-chip (SoC) automotive microcontroller family is the latest achievement in integrated automotive application controllers. It belongs to an expanding range of automotive-focused products designed to address chassis applications—specifically, electrical hydraulic power steering (EHPS) and electric power steering (EPS)—as well as airbag applications.
-
All features
- 64 MHz, single issue, 32-bit CPU core complex (e200z0h)
- Compliant with Power Architecture®embedded category
- Variable Length Encoding (VLE)
- Memory organization
- Up to 512 KB on-chip code flash memory with ECC and erase/program controller
- Additional 64 (4 × 16) KB on-chip data flash memory with ECC for EEPROM emulation
- Up to 40 KB on-chip SRAM with ECC
- Fail safe protection
- Programmable watchdog timer
- Non-maskable interrupt
- Fault collection unit
- Nexus L2+ interface
- Interrupts
- 16-channel eDMA controller
- 16 priority level controller
- General purpose I/Os individually programmable as input, output or special function
- 2 general purpose eTimer units
- 6 timers each with up/down count capabilities
- 16-bit resolution, cascadable counters
- Quadrature decode with rotation direction flag
- Double buffer input capture and output compare
- Communications interfaces
- 2 LINFlex channels (LIN 2.1)
- 4 DSPI channels with automatic chip select generation
- 1 FlexCAN interface (2.0B Active) with 32 message objects
- 1 safety port based on FlexCAN with 32 message objects and up to 7.5 Mbit/s capability; usable as second CAN when not used as safety port
- 1 FlexRay™ module (V2.1) with selectable dual or single channel support, 32 message objects and up to 10 Mbit/s (512 KB device only)
- Two 10-bit analog-to-digital converters (ADC)
- 2 × 11 input channels, + 4 shared channels
- Conversion time < 1 μs including sampling time at full precision
- Programmable ADC Cross Triggering Unit (CTU)
- 4 analog watchdogs with interrupt capability
- On-chip CAN/UART bootstrap loader with Boot Assist Module (BAM)
- 1 FlexPWM unit: 8 complementary or independent outputs with ADC synchronization signals
- 64 MHz, single issue, 32-bit CPU core complex (e200z0h)
Circuit Diagram
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
SPC560P50L5BEAAR | NRND | LQFP 144 20x20x1.4 mm | Automotive | Ecopack2 | |
SPC560P50L5BEAAY | NRND | LQFP 144 20x20x1.4 mm | Automotive | Ecopack2 | |
SPC560P50L5BEABR | NRND | LQFP 144 20x20x1.4 mm | Automotive | Ecopack2 | |
SPC560P50L5BEABY | NRND | LQFP 144 20x20x1.4 mm | Automotive | Ecopack2 | |
SPC560P50L5BEFAR | Active | LQFP 144 20x20x1.4 mm | Automotive | Ecopack2 | |
SPC560P50L5BEFAY | NRND | LQFP 144 20x20x1.4 mm | Automotive | Ecopack2 | |
SPC560P50L5CEFAR | Active | LQFP 144 20x20x1.4 mm | Automotive | Ecopack2 | |
SPC560P50L5CEFAY | NRND | LQFP 144 20x20x1.4 mm | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | CPU Clock Frequency (MHz) (max) | Features set | Flash Size (kB) (Data) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||
SPC560P50L5CEFAY | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
SPC560P50L5BEAAY | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
SPC560P50L5CEFAR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
SPC560P50L5BEABR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
SPC560P50L5BEABY | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
SPC560P50L5BEFAR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
SPC560P50L5BEAAR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
SPC560P50L5BEFAY | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
SPC560P50L5CEFAY NRND
SPC560P50L5BEAAY NRND
SPC560P50L5CEFAR Active
SPC560P50L5BEABR NRND
SPC560P50L5BEABY NRND
SPC560P50L5BEFAR Active
SPC560P50L5BEAAR NRND
SPC560P50L5BEFAY NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors