X-NUCLEO-DO40A1

Active

Industrial digital output expansion board based on IPS4140HQ for STM32 Nucleo

Download databrief Order Direct

Product overview

Description

The X-NUCLEO-DO40A1 industrial digital output expansion board for STM32 Nucleo provides a powerful and flexible environment for the evaluation of the driving and diagnostic capabilities of the IPS4140HQ quad high-side smart power solid state relay, in a digital output module connected to ≤ 0.6 A industrial loads.

The X-NUCLEO-DO40A1 expansion board offers two different application sides (logic side and process side) electrically separated by the 2.8 kVRMS galvanic isolation featured by the digital isolators STISO621.

The logic side is the application side where the MCU operates and it is supplied by the VISO_L rail (3.3 V or 5.0 V, according to setting of SW1). The on-board Arduino® UNO R3 connectors enable the connection to either a NUCLEO-F401RE or a NUCLEO-G431RB development board.

When the X-NUCLEO-DO40A1 is stacked on a NUCLEO-F401RE, or on a NUCLEO-G431RB, the VISO_L is supplied by the Nucleo board if connected to a PC/Laptop by USB cable. If the X-NUCLEO-DO40A1 is used standalone, then VISO_L can be supplied by the CN6[4] (SW1 = close 1-2) or CN6[5] (SW1 = close 2-3). By default, the signals on CN5[1, 2] and CN9[7, 8] can be driven high/low to activate/inactivate the loads on the process side connected to CN2[1, 2] and CN3[1, 2]. The thermal diagnostic signals of the four output switches embedded in the IPS4140HQ are reported on CN5[9, 10] and CN8[5, 6]. The switches SW2, SW3, SW4, SW5 offer to the user some flexibility for the remapping of the driving signals IN1, IN2, IN3 and STATUS1 on CN5, CN8 and CN9 (see the schematic for further details).

The process side is the application side on the industrial field (24 V operating rail). On the process side there are two supply rails: the VCC rail (typically connected to the 24 V rail) and the VISO_P (3.3 V) generated by the on board LDO40LPU33 (U8).

The VCC rail is protected both from reverse polarity on CN1 (by the STPS1H100A, provided that J1 remains open) and against surge pulse (by SMC30J30CA (U2), provided that J2 is set closed). The VCC rail supply both the IPS4140HQ and the LDO40LPU33.

The VISO_P rail supplies both the digital isolators and the red diagnostic LEDs D7, D8, D9, D10 reporting the per-over-temperature fault of output channels OUT1, OUT2, OUT3, OUT4, respectively.

Up to four industrial loads can be connected between the CN2[1, 2] and CN3[1, 2] connectors and the process side ground (CN1[2]). The four green LEDs D1, D2 D3, D4 can be used to monitor the status on/off of the respective output switches OUT1, OUT2, OUT3, OUT4. The above four green LEDs can be disabled by opening the J4 positions 1-2, 3-4, 5-6, 7-8.

It is also possible to evaluate a system composed of a X-NUCLEO-DO40A1 stacked on other expansion boards.

  • All features

    • Based on the IPS4140HQ quad high-side switch, which features:
      • Operating voltage range 10.5 to 36 V
      • Operating current range ≤ 0.6 A per channel
      • 3.3 V and 5 V compatible I/O
      • Low-power dissipation (Standby current =250 μA, RON(TYP) = 80 mΩ)
      • Can drive resistive, capacitive and inductive loads (with fast demagnetization)
      • Undervoltage shutdown with hysteresis
      • Per-channel open-drain thermal fault diagnostic pins
      • Per-channel overload, short circuit, and thermal junction protections
      • Thermal case protection
      • Not simultaneous channel reactivation at thermal case reset
      • Loss of GND protection
      • Designed to meet IEC61131-2, IEC 61000-4-2 (up to ±25 kV), IEC61000-4-4, and IEC61000-4-5
      • QFN48L 8x6 mm package
    • Process side operating range: 11 V or 36 V
    • Process side reverse polarity protection (J1 open) by STPS1H100A
    • Supply rail surge pulse protection (J2 closed) by SMC30J30CA
    • On board high efficiency 24 V to 3.3 V LDO (LDO40LPU33)
    • Green LEDs for outputs on/off status (J4 close 1-2, 3-4, 5-6, 7-8)
    • Red LEDs for thermal faults (D7, D8, D9, D10) visualization
    • Galvanic isolation between logic and process sides by STISO621 digital isolators
    • Logic side operating voltage 3.3 V (SW1 close 1-2) or 5 V (SW1 close 2-3)
    • Logic side equipped with Arduino® UNO R3 connectors
    • Digital signals driving output channels (default = CN5[1,2], CN9[7,8])
    • Digital signals for thermal diagnostic (default = CN5[9,10] and CN8[5, 6])
    • Easy digital signals reconfigurability by SW2, SW3, SW4, SW5
    • Compatible with STM32 Nucleo development boards
    • RoHS and China RoHS compliant
    • CE certified

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.