X-NUCLEO-IDB05A1

NRND
Design Win

Bluetooth Low Energy expansion board based on SPBTLE-RF module for STM32 Nucleo

Download databrief

Product overview

Description

The X-NUCLEO-IDB05A1 is a Bluetooth Low Energy evaluation board based on the SPBTLE-RF BlueNRG-MS RF module to allow expansion of the STM32 Nucleo boards. The SPBTLE-RF module is FCC (FCC ID: S9NSPBTLERF) and IC certified (IC: 8976C-SPBTLERF).

The X-NUCLEO-IDB05A1 is compatible with the ST Morpho and Arduino UNO R3 connector layout (the user can mount the ST Morpho connectors, if required). The X-NUCLEO-IDB05A1 interfaces with the STM32 microcontroller via the SPI pin, and the user can change the default SPI clock, the SPI chip select and SPI IRQ by changing one resistor on the evaluation board.

  • All features

    • STM32 expansion board based on the SPBTLE-RF module for STM32 Nucleo
    • X-NUCLEO-IDB05A1 contains FCC and IC certified module SPBTLE-RF (FCC ID: S9NSPBTLERF and IC: 8976C-SPBTLERF)
    • SPBTLE-RF:
      • Bluetooth Low Energy FCC and IC certified module based on Bluetooth® SMART 4.1 network processor BlueNRG-MS
      • Integrated Balun (BALF-NRG-01D3)
      • Chip antenna
    • Compatible with STM32 Nucleo boards
    • Equipped with Arduino UNO R3 connector
    • Scalable solution, capable of cascading multiple boards for larger systems
    • Free comprehensive development firmware library and example for BlueNRG-MS, compatible with STM32Cube firmware
    • RoHS compliant

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
X-NUCLEO-IDB05A1
NRND
Ecopack2

X-NUCLEO-IDB05A1

Package:

Ecopack2

Material Declaration**:

Marketing Status

NRND

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
X-NUCLEO-IDB05A1
Available at distributors

Distributor availability of X-NUCLEO-IDB05A1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

X-NUCLEO-IDB05A1 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

X-NUCLEO-IDB05A1

Supplier:

ST

Core Product:

SPBTLE-RF; BlueNRG-MS; BALF-NRG-01D3

Board production status:

Temporary out of stock

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors