STSW-BNRG001

Active
Design Win

Current consumption estimation tool

Get Software Get Software Download databrief

Product overview

Description

The Current consumption estimation tool can predict the current consumption, under different conditions, of some RF devices.

Current supported devices are: BlueNRG-MS, BlueNRG-2N Bluetooth® Low Energy wireless network processors as well as the BlueNRG-1, BlueNRG-2, BlueNRG-LP, BlueNRG-LPS Bluetooth® Low Energy systems-on-chip.

This application allows to provide an accurate estimation of the specified RF devices power consumption and related battery life, under various operating conditions.

As a pure simulation tool, it should not, however, be considered as a substitute for real measurements taken on the actual silicon device.

  • All features

    • Allows measurement of average current consumption for various use cases
    • Excellent correlation with real measurements
    • User-friendly, easy to parameterize
    • Available input parameters:
      • Advertising/ scanning/ connection(slave or master)
      • General settings: power/ payload/intervals/ battery capacity
    • Available output data:
      • Average current estimation
      • Battery life estimation
      • Data rate estimation
    • PC-based application
    • Output report in PDF
    • Save/ restore configuration
    • Graphical plot of the current consumption during active phase
    • Save plot in png format

Get Software

STM32WB0 series is strongly recommended for any new design further to the BlueNRG-LP/LPS rebranding.

A free-form description of a component.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. Product supplier(s)Software Version