X-CUBE-SPN3

Active
Design Win

High power stepper motor driver software expansion for STM32Cube

Get Software Download databrief

Product overview

Description

The X-CUBE-SPN3 is an expansion software package for STM32Cube. The software runs on the STM32 and includes driver recognition for the powerSTEP01 device. The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers. It is compatible with the NUCLEO-F401RE, NUCLEO-F030R8, NUCLEO-F334R8 and NUCLEO-L053R8 boards connected to one, two or three X-NUCLEO-IHM03A1 STM32 expansion boards.

The software comes with a sample implementation of the drivers to control one stepper motor.

The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers. Information regarding STM32Cube is available on www.st.com at http://www.st.com/stm32cube.

  • All features

    • Complete middleware to build applications using the powerSTEP01 device
    • Sample, single stepper motor control application for a X-NUCLEO-IHM03A1 board when plugged to NUCLEO-F401RE, NUCLEO-F030R8, NUCLEO-F334R8 or NUCLEO-L053R8 board
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

Get Software

STMicroelectronics recommends always keeping your software up to date
STM32 Ecosystem for Motor Control
offers many tools to ease the development of motor control applications