AEK-MCU-C4MINI1

Active

All-in-one, fast-prototyping, user-friendly MCU and motor control evaluation board based on the Chorus SPC58EC80E5 automotive microcontroller

Download databrief Order Direct

Product overview

Description

The AEK-MCU-C4MINI1 offers more than a standard MCU board. Leveraging on a user-friendly interface, it allows fast ECU prototyping with basic motor control drives, serial communication ports and LCD resistive display dual connection.

The AEK-MCU-C4MINI1 is designed to address Automotive and Transportation applications as well as other applications requiring automotive safety and security levels. A cryptography dedicated MCU core, employed as hardware secure module (HSM), is paired with dual 180 MHz general-purpose 32-bit cores, all hosted by the on board SPC58EC80E5 MCU, featuring a total 4 MB of flash memory.

The board layout has been conceived to speed up the user development thus offering an easy prototyping evaluation tool.

The general-purpose and serial connectors have been standardized and grouped by peripheral function types.

The MCU peripherals are extended with the VNH7040AY embedded H-bridge motor driver for DC motor control, featuring advanced diagnostic features (short-to-ground, short-to-battery, and open load conditions). The board has a dedicated supply capacity for an external 5 V or 3.3 V load with maximum current capability of 2.75 A.

The AEK-MCU-C4MINI1 allows plugging an AEK-LCD-DT028V1 touch display board for multiple application and debug purposes, such as monitoring the motor current, printing serial data, or for hardware debugging, without the need of connecting any PC terminal console. For this LCD board, two connectors are provided on the board, one on the top and one on the bottom. The two connectors shall not be connected and used at the same time.

The top connection facilitates the debugging phase (for example, when testing signal connections and data exchange), while the bottom one reduces the total occupied space by the two boards, making it the preferred choice for deployment purposes.

The MCU ADC reference voltage is provided by a stable linear voltage regulator (LDO) embedded in the L5963 IC.

The board hosts an OpenOCD debugger/programmer, several MCU peripheral connectors as well as various general-purpose buttons and LEDs.

For system reset during the development phase, a reset button was added to the board layout. In addition, a reverse battery protection circuit has been integrated for higher safety.

  • All features

    • SPC58EC80E5 microcontroller: 32-bit Power Architecture e200z4d dual core, 4224 kB flash + 128 kB data flash in eTQFP144 package
    • Integrated programmer and debugger (1 USB virtual COM port and JTAG)
    • 3 integrated CAN FD transceivers
    • 1 integrated LIN transceiver
    • 5 user push buttons and 5 generic LEDs
    • Reset button
    • 5 connectors (8 pins each) with pre-allocated GPIOs, ADCs and signals
    • 6 SPI ports (two CS each)
    • 9 ADCs
    • 5 interrupts
    • 11 GPIOs
    • 8 timers
    • 2 enhanced modular IO subsystems (eMIOS) that feature:
      • Generation or measurement of time events on up to 2 x 32 timed I/O channels with 16-bit counter resolution
      • Support for configurable trigger outputs for ADC conversion for synchronization with channel output waveforms
      • Shared or independent time bases
      • Motor control capability
    • 3 connectors for serial communication:
      • I2C
      • LIN
      • UART
    • Reverse battery-protection dedicated circuit
    • 2 dedicated connectors, one on each side of the board, to plug the AEK-LCD-DT028V1 display board
    • 1 VNH7040AY integrated H-bridge motor driver for DC motors
    • 2 VND7E040AJ double channel high-side drivers
    • 2 L5963 integrated DC-DC converters: one for internal power supply and one for external power supply up to 2.75 A (5 V and 3.3 V)
    • 2 connectors for 12 V power supply
    • Compact size: 165 mm x 105 mm
    • Included in the AutoDevKit ecosystem

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.