AEK-SNS-2TOFM1

Active

Predefined gesture detection system based on FlightSense technology sensors

Download databrief Order Direct

Product overview

Description

The AEK-SNS-2TOFM1 includes two Time-of-Flight distance-ranging sensors placed at a distance of 23 cm one from the other.

The on-board SPC582B60E1 microcontroller reads the sensor data and detects a predefined hand/foot gesture.

This solution is designed for power liftgate applications, to open/close the trunk with a predefined foot movement.

The AEK-SNS-2TOFM1 evaluation board firmware is preloaded. It is enabled for an external CAN bus driving.

The AutoDevKit software library (STSW-AUTODEVKIT) includes a CAN bus-driving example based on the SPC58EC Chorus 4M.

  • All features

    • CAN bus interface for remote control support
    • Serial interface for remote communication support
    • Input voltage: 12 V battery bus
    • Size: 250 mm x 86 mm
    • Included in the AutoDevKit ecosystem

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.