B-MOTOR-PMSMA1

Active

50W DC motor and power adaptor for ZeST discovery kit

Download databrief Order Direct

Product overview

Description

The B-MOTOR-PMSMA1 50 W motor and power adapter package is primarily intended to demonstrate the FOC control method in the framework of a low-cost motor control application. It is designed to operate with the ZeST motor control development platform. It includes a R57BLB50L2 motor from MOONS' and a GST90A24-TW AC power adapter from MEAN WELL.

The R57BLB50L2 motor connects to the power board of the ZeST motor control development platform.

The GST90A24-TW power adapter is a 90 W AC/DC power adapter, which powers the power board. It can also supply the whole ZeST motor control development platform. It does not include an AC power cord.

The R57BLB50L2 motor and the GST90A24-TW power adapter are supplied by third parties not affiliated to STMicroelectronics. For complete and latest information, refer to the third-party web pages mentioned in the ordering information section of the data brief.

  • All features

    • Suitable for six-step and FOC control method
    • Motor-R57BLB50L2 from MOONS'
      • Small size and high power motor
      • 50 W output power
      • Maximum torque up to 0.39 N·m (55.2 ozf·in)
      • Wide range of speed control and smooth torque output
      • High speed stability
      • Low temperature rise, low noise, low vibration
      • Low positioning torque
    • Power adapter-GST90A24-TW from MEAN WELL
      • 90 W at 24 V dc single-output AC/DC adapter
      • Three‑pole AC inlet IEC320-C14, adopting an input range of 90 V ac to 264 V ac, 47 to 63 Hz
      • Built-in active PFC function
      • No load power consumption less than 0.15 W
      • LED indicator for power ON

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.