Product overview
Key Benefits

Plug-and-play camera modules
Start instantly with all-in-one modules - image sensor, lens holder, lens and connector - ready to integrate.

Versatile lens options
Choose the ideal lens for you from a wide selection of evaluation camera modules, all featuring a consistent connector and pinout.

Seamless transition to production
Buy from ST Partners production units as is or opt for lens customization and scale effortlessly from testing to production.
Description
The CAM-66GY promodules are a full range of sample camera modules made for a seamless evaluation and integration of the VD66GY 1.5-megapixel color image sensor. These ready-to-use vision extensions integrate VD66GY image sensor, lens holder, lens, and plug-and-play flex connection in a tiny format down to 6.5 mm square.
The CAM-66GY line leverages the complete toolbox of on-chip features of the VD66GY image sensor embedded, such as binning, autoexposure, or context management. Multiple GPIOs enable users to synchronize the modules with triggers and illumination. Featuring MIPI CSI-2 output, the promodules are perfectly suited for embedded low-power setups.
Multiple promodule references are available, featuring various lenses to best match the needs of every application in terms of optical setup and mechanical constraints. All camera modules are equipped with the same FPC-to-board connector and pinout. This plug-and-play architecture allows users to change promodule instantly, and reuse the same setup with different lenses, color options, and even different image sensors in the STMicroelectronics portfolio.
CAM-66GY promodules can be tested and integrated on computers or embedded processing boards using hardware and software tools from ST BrightSense. The compatible EVK Main and P-Board hardware kits enable straight connection to PC and embedded processing platforms respectively. Evaluation GUI software and Linux drivers are available for download from the Imaging Software section of the website.
-
All features
- “Promodules”: turnkey camera modules for evaluation:
- Including VD66GY image sensor, lens holder, lens, and plug-and-play flex connection.
- Lens focused, glued, and tested in a cleanroom environment using specialized equipment.
- Small footprint down to 6.5 mm square.
- Various lens options:
- Ultra-wide-angle lens for wide scene capture (152° DFOV).
- Highly compact lens for a thin module (84° DFOV).
- General-purpose lens enabling various system setups (73° DFOV).
- Plug-and-play connector to change promodules at any time:
- FPC-to-board 30-pin connector.
- Same connector for all ST promodules.
- Ready for evaluation and integration:
- On a computer with a USB output using the EVK Main hardware tool and the Evaluation GUI free software.
- On embedded processing platforms with a MIPI CSI-2 output using the P-Board hardware tool and free Linux software tools.
- Promodules are also available in monochrome versions (CAM-56G3).
- “Promodules”: turnkey camera modules for evaluation:
You might also like...
Evaluation software for ST BrightSense image sensors on PC
Drivers for VD66GY image sensor and its derivative camera modules on diverse MCUs and MPUs
EVK Main: Generic USB kit for evaluating ST BrightSense image sensors on a PC
Recommended Tools & Software

All tools & software
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu ActiveEvaluation software for ST BrightSense image sensors on PC
Imaging software ST Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu ActiveDrivers for VD66GY image sensor and its derivative camera modules on diverse MCUs and MPUs
Imaging software ST STSW-IMG503Description:
Drivers for VD66GY image sensor and its derivative camera modules on diverse MCUs and MPUs
-
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu ActiveP-Board: Generic MIPI CSI-2 kit for integrating ST BrightSense camera modules on MPU and MCU boards
CMOS image sensors evaluation tools ST STEVAL-CAM-M0IDescription:
P-Board: Generic MIPI CSI-2 kit for integrating ST BrightSense camera modules on MPU and MCU boardsWorldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu ActiveEVK Main: Generic USB kit for evaluating ST BrightSense image sensors on a PC
CMOS image sensors evaluation tools ST STEVAL-EVK-U0IDescription:
EVK Main: Generic USB kit for evaluating ST BrightSense image sensors on a PC
-
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 22 Apr 2025 | 22 Apr 2025 |
Presentations (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.1 | 15 Apr 2025 | 15 Apr 2025 |
Evaluation Board Terms of Use (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 15 Jan 2025 | 15 Jan 2025 |
All resources
Resource title | Version | Latest update |
---|
Schematic Pack (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 26 Jul 2024 | 26 Jul 2024 | ||
1.0 | 26 Jul 2024 | 26 Jul 2024 | ||
1.0 | 26 Jul 2024 | 26 Jul 2024 |
CAD Design Files (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 29 Jul 2024 | 29 Jul 2024 | |
ZIP | 1.0 | 29 Jul 2024 | 29 Jul 2024 | |
ZIP | 1.0 | 29 Jul 2024 | 29 Jul 2024 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|---|
CAM-6GY-073VIS | Active | CARD | Industrial | Ecopack1 | - | - | - | |
CAM-6GY-084VIS | Active | CARD | Industrial | Ecopack1 | - | - | - | |
CAM-6GY-152VIS | Active | CARD | Industrial | Ecopack1 | - | - | - | |
Marketing Status
Package
CARD
Grade
Industrial
RoHS Compliance Grade
Ecopack1
Marketing Status
Package
CARD
Grade
Industrial
RoHS Compliance Grade
Ecopack1
Marketing Status
Package
CARD
Grade
Industrial
RoHS Compliance Grade
Ecopack1
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | General Description | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CAM-6GY-073VIS | Active | | Available at distributors Distributor availability of CAM-6GY-073VIS
Distributor reported inventory date: | | | | Buy from Distributor | | CHINA | EAR99 | NEC | ST | VD66GY evaluation camera module with 73 degree DFOV lens and visible bandpass filter | ||||||||||
CAM-6GY-152VIS | Active | | Available at distributors Distributor availability of CAM-6GY-152VIS
Distributor reported inventory date: | | | | Buy from Distributor | | CHINA | EAR99 | NEC | ST | VD66GY evaluation camera module with 152 degree DFOV lens and visible bandpass filter | ||||||||||
CAM-6GY-084VIS | Active | | Available at distributors Distributor availability of CAM-6GY-084VIS
Distributor reported inventory date: | | | | Buy from Distributor | | CHINA | EAR99 | NEC | ST | VD66GY evaluation camera module with 84 degree DFOV lens and visible bandpass filter |
CAM-6GY-073VIS Active
Part Number:
CAM-6GY-073VIS
Supplier:
ST
General Description:
VD66GY evaluation camera module with 73 degree DFOV lens and visible bandpass filter
Distributor reported inventory date:
Stock
Min.Order
CAM-6GY-152VIS Active
Part Number:
CAM-6GY-152VIS
Supplier:
ST
General Description:
VD66GY evaluation camera module with 152 degree DFOV lens and visible bandpass filter
Distributor reported inventory date:
Stock
Min.Order
CAM-6GY-084VIS Active
Part Number:
CAM-6GY-084VIS
Supplier:
ST
General Description:
VD66GY evaluation camera module with 84 degree DFOV lens and visible bandpass filter
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors