Product overview
Description
The EVALSTGAP4S is a galvanically isolated single gate driver for IGBTs and SiC MOSFETs with advanced protection, configuration, and diagnostic features. The architecture of the STGAP4S isolates the channel gate driving from the control and the low voltage interface circuitry through a true galvanic isolation.
The EVALSTGAP4S board allows evaluating all the STGAP4S features while driving a power switch with a voltage rating up to 650 V. The board is provided with two SiC MOSFETs in a H2PAK-7 package connected in half-bridge configuration. The two STGAP4S drivers are connected in an SPI daisy chain and the high voltage side of each is fed by its own flyback power supply, whose controller is integrated in the driver.
Multiple boards can be connected and share the same logic supply voltage in order to evaluate complex topologies, such as full-bridge inverter. The connection of multiple boards allows the implementation of the SPI daisy chain with more than two devices.
In combination with the STEVAL-PCC009V2 and STSW-STGAP4 GUI, the board allows to easily enable, configure, or disable all of the driver's protection and control features through the SPI interface. Advanced diagnostic is also available thanks to the driver's status registers that can be accessed through the SPI.
-
All features
- Board:
- Half-bridge configuration
- SCTH100N65G2-7AG 650 V, 20 mΩ SiC MOSFETs
- High voltage rail up to: 520 V (limited by MOSFETs and capacitors rating)
- On-board 3.3 V linear regulator for LV side supply
- Flybacks for HV +18 / -5 V driving supply
- Fault LED indicators
- Maximum working voltage across isolation: 1200 V
- Suitable to be used in combination with STEVAL-PCC009V2 and STSW-STGAP4 GUI
- RoHS compliant
- STGAP4S device:
- Integrated isolated flyback for HV side supply
- Negative gate driving
- Desaturation detection
- Soft turn-off
- 3.3 V logic interface, 5 V tolerant
- Isolated ADC
- Internal temperature sensor
- Overtemperature warning and shutdown feature
- SPI with daisy chain for parameters programming and diagnostic
- Board:
You might also like...
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
7Z | 1.0 | 20 Jun 2023 | 20 Jun 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
EVALSTGAP4S | Active | CARD | Industrial | Ecopack1 | - | |
EVALSTGAP4S
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EVALSTGAP4S | | | distributors No availability of distributors reported, please contact our sales office |
|
|
EVALSTGAP4S Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors