EVALSTPM-3PHISO

Active
Design Win

Three-phase full shunt electricity meter evaluation board based on STPMS2, STISO621 and STM32F413RH

Download databrief Order Direct

Product overview

Description

The EVALSTPM-3PHISO evaluation board implements a complete three-phase energy meter with low-cost shunt current sensors.

The solution is based on the STPMS2 device, a double channel, 24-bits second order sigma-delta modulator, measuring voltage and current for each phase through a voltage divider and a shunt current sensor. Sensing circuitry and PCB layout are optimized to maximize signal-to-noise ratio for optimal accuracy.

The STPMS2 oversamples the signal using a 4 MHz clock distributed in a synchronized way by the microcontroller and outputs voltage and current sigma-delta bitstreams, multiplexed on the same pin.

The two-wire communication between STPMS2 modulator and MCU is isolated by STISO621W, 6 kV galvanic isolated interface, allowing up to 100 Mbps rate and low pulse distortion (<3ns) for safe and fast data transfer between isolated domains.

The FW embedded in the solution exploits the DFSDM filters of the STM32F413RH to convert the six bitstreams into 24-bits voltage and current data, at 200 us rate. All the metrology parameters are computed real time on a 200 us basis.

Two LEDs are available for active and reactive pulses generation.

The FW also implements a virtual com port communication to easily access the internal parameters to read metrology data, to modify the internal configuration for a high flexibility of the application, and to calibrate the board.

  • All features

    • Compliant to EN 50470-x, IEC 62053-2x, ANSI12.2x standard requirements for AC watt meters
    • Active wideband, active fundamental, reactive and apparent power/energy calculation for each phase and cumulative
    • Accuracy Class 0.5 according to IEC 62053-22 on 3-ph active/apparent power measurement
    • Accuracy Class 1 according to IEC 62053-21 on 3-ph reactive power measurement
    • 6 channels voltage and current decimated samples available @200 us
    • 2.5 kHz measurement bandwidth
    • RMS and THD (optional) calculation of each voltage and current signal
    • Selectable high pass filter for DC measurement
    • Line period and phase shift measurement for each phase
    • Phase voltage delays
    • Full calibration (amplitude, power offset and samples offset for DC measurement)
    • Two configurable LED for pulsed outputs
    • Communication through USB in virtual com port mode with shell commands
    • 6 kV galvanic isolation between the phases with 8 mm creepage and clearance

You might also like...

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Core Product
EVALSTPM-3PHISO
Available at distributors

Distributor availability of EVALSTPM-3PHISO

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVALSTPM-3PHISO Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVALSTPM-3PHISO

Core Product:

STISO621, STPMS2, STM32F413RH

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

Whitepaper - Smart grids: improve monitoring, increase revenue, and achieve compliance