EVLIOL4LSV1

Active

IO-Link actuator for industrial tower light based on L6364Q and IPS4260L

Download databrief

Product overview

Description

The EVLIOL4LSV1 is an IO-Link actuator for traditional tower lights used in factory automation and system alarm indicator applications: it is a turnkey solution that can be used as a reference design ready for industrialization.

With IO-Link, the EVLIOL4LSV1 becomes an actuator for smart tower lights. It can also be used as a funnel material indicator for material quantity or urgency level.

The EVLIOL4LSV1 is designed with the L6364 as the IO-Link device transceiver, the low power STM32G071CB MCU, and the IPS4260L as the low-side driver for industrial loads. A dedicated SWD 5-pin connector is used for MCU programming.

With the use of an IPS4260L quad low-side switch, the solution can drive an external low-side load, such as a tower light, valve, or pump. It can diagnose whether the LED is working or not using the open load detect function of the IPS4260L.

This EVLIOL4LSV1 works with an IO-Link master board and control tool GUI software with the correspondent IODD file.

  • All features

    • IO-Link Class-A interface based on the L6364Q dual channel IO-Link device transceiver
    • IO-Link mini-stack running on the STM32G071CBT6
    • 4 low-side output channels based on the IPS4260L (intelligent low-side power switch)
    • Supply current for external load 1A/Ch (max. total current 2 A)
    • 4 buttons used as digital input channel
    • Operating voltage from 18 V to 30 V DC
    • TVS protects the device from surge based on the SMBJ30CA
    • M12 4-pin connector to satisfy the IO-Link spec and industrial needs.

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.