EVSPIN32G06Q2S1

Active

3-phase inverter based on STSPIN32G0602

Download databrief

Product overview

Description

The EVSPIN32G06Q2S1 board is a 3-phase complete inverter based on the STSPIN32G0602 controller, which embeds a 3‑phase 600 V gate driver and a Cortex®-M0+ STM32 MCU. The power stage features STGB20M65DF2 IGBTs, but can be populated with any IGBT or Power MOSFET in D2PAK or powerFLAT 8x8 HV package. The board has a single-shunt sensing topology, and both FOC and 6‑step control algorithms in either sensored or sensorless mode can be implemented. This allows driving permanent magnet synchronous motors (PMSMs) and brushless DC (BLDC) motors.

The evaluation board is compatible with a wide range input voltage from 35 VAC (50 VDC) to 280 VAC (400 VDC), and includes a power supply stage with the VIPER06XS in flyback configuration to generate +15 V and +3.3 V supply voltage required by the application.

Debug and configuration of firmware can be performed with standard STM32 tools through the STLINK debugger. SWD and UART TX‑RX connectors are also available.

  • All features

    • Input voltage from 35 VAC (50 VDC) to 280 VAC (400 VDC)
    • Suitable for ~300 W applications, 1.2 ARMS phase current
    • STGB20M65DF2 IGBTs power stage featuring:
      • V(BR)CES = 650 V
      • VCE(sat) = 1.55 V @ IC = 20 A
    • Overcurrent threshold set to 8.3 Apeak
    • Dual footprint for IGBT/MOSFET package: D2PAK or PowerFlat 8x8 HV
    • Single-shunt current sensing, suitable for:
      • Sensored or sensorless 6-step algorithm
      • Sensored or sensorless single-shunt vector (FOC) algorithm
    • Smart shutdown overcurrent protection
    • Digital Hall sensors and encoder input
    • Bus voltage sensing
    • 15 V VCC and 3.3 V VDD supplies
    • External connection through STLINK-V3SET
    • Easy user interface with buttons and trimmer
    • RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.