STDES-IDS002V1

Active

Autonomous wireless multi-sensor node powered by PV cells andbased on

Download databrief

Product overview

Description

The STDES-IDS002V1 kit is a complete, fully configurable energy reference design wireless sensor node powered by a photovoltaic module soldered on the top. It consists of a fully integrated STDES-ERH003V1 transmitter board with on-board temperature sensor (STTS751), air pressure sensor (LPS25H) and 3-axis accelerometer MEMS sensor (LIS3DH), powered by the SPV1050 device. An ST microcontroller and Sub-1 GHz RF transmitter are also embedded.

The system includes an STDES-ERH002V1 receiver companion board based on the STM32L151), powered through a USB cable from the PC. The reference design kit is supported by a user-friendly software GUI able to display the electrical characteristics, conversion efficiency, MPPT accuracy of the PV module and battery, as well as sensor readings.

  • All features

    • Autonomous wireless sensor node based on ULP energy harvester and battery charger SPV1050
    • Designed to represent typical use cases with on-board 3-axis accelerometer, temperature sensor and air pressure sensor
    • PV module soldered on top
    • Lithium coin-cell battery
    • User-friendly software GUI for system configuration
    • Can be used with STDES-ERH001D board monitor efficiency and all fundamental electrical parameters measurements
    • RF receiver board powered via USB

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.