STEVAL-IDB008V2

Active
Design Win

Evaluation platform based on the BlueNRG-2

Download databrief Order Direct

Product overview

Description

The STEVAL-IDB008V2 evaluation platform is based on the BlueNRG-2, low power Bluetooth® smart system on chip with 256 KB Flash, 24 KB RAM, compliant with the Bluetooth® SMART v5.0 specification, supporting master, slave and simultaneous master-and-slave roles and the Bluetooth low energy extended data length feature.

The STEVAL-IDB008V2 also provides a set of hardware resources for implementing a wide range of application scenarios: sensor data (accelerometer, pressure and temperature sensor), remote control (buttons and LEDs) and debug message management through USB virtual COM. Three power options are available (USB only, battery only, and external power supply plus USB) for high application development and testing flexibility.

  • All features

    • Bluetooth® SMART board based on the BlueNRG-2 Bluetooth low energy system on chip
    • Associated BlueNRG-2 development kit SW package including firmware and documentation
    • Up to +8 dBm available output power (at antenna connector)
    • Excellent receiver sensitivity (-88 dBm)
    • Very low power consumption: 7.7 mA RX and 8.2 mA TX at +0 dBm
    • Bluetooth® SMART v5.0 compliant, supports master, slave, simultaneous master-and-slave roles and Bluetooth low energy extended data length feature
    • New integrated balun BALF-NRG-02D3 which integrates a matching network and harmonics filter
    • SMA connector for antenna or measuring equipment
    • 3 user LEDs
    • 2 user buttons
    • 3D digital accelerometer and 3D digital gyroscope
    • MEMS pressure sensor with embedded temperature sensor
    • RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.