Product overview
Description
The STEVAL-ISA158V1 is a product evaluation board based on ST's A6986, a 38 V, 2 A synchronous step-down switching regulator with 30 µA of quiescent current. It is designed for automotive system battery-powered applications. It can be used in low consumption mode (LCM) such as in car body implementations, or in low noise mode (LNM) such as in car audio applications.
-
All features
- 4 V to 38 V operating input voltage
- Low consumption mode or low noise mode
- 30 µA IQ at light load (LCM VOUT = 3.3 V)
- 5 µA IQ-SHTDWN
- Adjustable fSW (250 kHz - 2 MHz)
- Output voltage adjustable from 0.85 V to VIN
- Embedded output voltage supervisor
- Synchronization
- Adjustable soft-start time
- Internal current limiting
- Overvoltage protection
- Output voltage sequencing
- Peak current mode architecture
- RDS(on)HS = 180 mΩ; RDS(on)LS = 150 mΩ
- Thermal shutdown
- RoHS compliant