Product overview
Description
The STEVAL-MKI208V1K evaluation board, which has an embedded IIS3DWB 3‑axis vibration sensor, is connected using a cable to a simple adapter board (STEVAL-MKIGIBV2).
The sensor is soldered precisely in the center of the board and double-sided adhesives are provided to allow users to conveniently mount the board on equipment used in vibration analysis. Alternatively, you can mount the board using the holes located in each corner of the PCB.
The STEVAL-MKIGIBV2 can be plugged into a standard DIL24 socket. The kit provides the complete IIS3DWB pinout and comes ready to use with the required decoupling capacitors on the VDD power supply line.
This adapter is supported by the STEVAL-MKI109V3 and STEVAL-MKI109D development platforms that include a high-performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the MEMS Studio downloadable graphical user interface or dedicated software routines for customized applications.
-
All features
- User-friendly IIS3DWB board
- Complete IIS3DWB pinout for a standard DIL24 socket
- Fully compatible with the STEVAL-MKI109V3 and STEVAL-MKI109D development platforms
- Double-sided adhesives included for easy mounting on equipment used in vibration analysis
- RoHS and WEEE compliant