Product overview
Description
The STEVAL-MKI216V1K is an adapter board designed to facilitate the evaluation of the IIS3DHHC 3-axis accelerometer. The board is connected using a cable to the STEVAL-MKIGIBV5 adapter board to render it compatible with the STEVAL-MKI109V3 and STEVAL-MKI109D evaluation platforms.
The sensor is soldered precisely in the center of the STEVAL-MKI216V1 and double-sided adhesives are provided to allow users to conveniently mount the board on equipment used for vibration analysis. Alternatively, you can mount the board using the holes located in each corner of the PCB.
The STEVAL-MKIGIBV5 can be plugged into a standard DIL24 socket. The kit provides the complete IIS3DHHC pinout and comes ready to use with the required decoupling capacitors on the VDD power supply line.
The adapter is supported by the STEVAL-MKI109V3 and STEVAL-MKI109D evaluation platforms that include a high-performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable MEMS Studio graphical user interface or dedicated software routines for customized applications.
-
All features
- User-friendly IIS3DHHC board
- Complete IIS3DHHC pinout for a standard DIL24 socket
- Fully compatible with the STEVAL-MKI109V3 and STEVAL-MKI109D evaluation platforms
- Double-sided adhesives included for easy mounting on equipment to be measured
- RoHS and WEEE compliant
You might also like...
Recommended for you
All resources
| Resource title | Version | Latest update |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 27 Nov 2020 | 27 Nov 2020 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 27 Nov 2020 | 27 Nov 2020 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 27 Nov 2020 | 27 Nov 2020 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-MKI216V1K | Active | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-MKI216V1K
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-MKI216V1K | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-MKI216V1K Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors