X-NUCLEO-GFX01M2

Active

Display expansion board for STM32 Nucleo board with Morpho connector

Download databrief Order Direct

Product overview

Description

The X-NUCLEO-GFX01M1 and X-NUCLEO-GFX01M2 expansion boards (X-NUCLEO-GFX01Mx) add graphic user interface (GUI) capability to STM32 Nucleo-64 boards.

They feature a 2.2" SPI QVGA TFT display as well as a 64-Mbit SPI NOR Flash memory for storing graphic images, texts and texture. The expansion boards also offer a joystick for GUI navigation.

X-NUCLEO-GFX01M1 uses the ST morpho connector and supports only one SPI. It is compatible with the following Nucleo-64 boards: NUCLEO-F030R8, NUCLEO-F070RB, NUCLEO-F072RB, NUCLEO-F091RC, NUCLEO-F401RE, NUCLEO-F410RB, NUCLEO-F411RE, NUCLEO-F446RE, NUCLEO-G071RB, NUCLEO-L053R8, NUCLEO-L073RZ, NUCLEO-L412RB-P, NUCLEO-L433RC-P, NUCLEO-L452RE, NUCLEO-L452RE-P, and NUCLEO-L476RG.

X-NUCLEO-GFX01M2 uses the ST morpho connector and suppports up to two SPIs. It is compatible with the following Nucleo-64 boards, which include the X-NUCLEO-GFX01M1-compatible boards: NUCLEO-F030R8, NUCLEO-F070RB, NUCLEO-F072RB, NUCLEO-F091RC, NUCLEO-F103RB, NUCLEO-F302R8, NUCLEO-F303RE, NUCLEO-F334R8, NUCLEO-F401RE, NUCLEO-F410RB, NUCLEO-F411RE, NUCLEO-F446RE, NUCLEO-G070RB, NUCLEO-G071RB, NUCLEO-G0B1RE, NUCLEO-G431RB, NUCLEO-G474RE, NUCLEO-G491RE, NUCLEO-L010RB, NUCLEO-L053R8, NUCLEO-L073RZ, NUCLEO-L152RE, NUCLEO-L412RB-P, NUCLEO-L433RC-P, NUCLEO-L452RE, NUCLEO-L452RE-P, NUCLEO-L476RG, NUCLEO-WB15CC, NUCLEO-WB55RG, and NUCLEO-WL55JC.

  • All features

    • 2.2" SPI QVGA TFT LCD
    • 64-Mbit SPI NOR Flash memory
    • Joystick for easy menu navigation
    • Compatible with selected STM32 Nucleo-64 boards using the ST morpho interface

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.