X-CUBE-DISPLAY

Active
Design Win

Display module software expansion for STM32Cube

Get Software Download databrief

Product overview

Description

The X-CUBE-DISPLAY STM32Cube Expansion Package runs on the STM32 microcontroller. It offers a complete project example enabling easy and simple use of the STM32 display expansion boards for STM32 Nucleo boards. It includes an STM32CubeMX configuration project, as well as embedded software extending Nucleo boards with graphical user interface (GUI) capability, including display, joystick control, and external memory management.

Additionally, demonstration binaries are provided as joint resources while more advanced examples are available with the TouchGFX Designer tool, part of the X-CUBE-TOUCHGFX Expansion Package.

  • All features

    • Software building block supporting the addition of display expansion boards to Nucleo-64 and Nucleo-144 boards, including
      • drivers for the supported LCD controllers
      • drivers for the supported external flash memories
    • Simple "hello world" example available on
      • the X-NUCLEO-GFX01M1 expansion board connected to the NUCLEO-G071RB or NUCLEO-L476RG Nucleo-64 development board
      • the X-NUCLEO-GFX01M2 expansion board connected to the NUCLEO-G071RB or NUCLEO-WB55RG Nucleo-64 development board
      • the X-NUCLEO-GFX02Z1 expansion board connected to the NUCLEO-L4R5ZI or NUCLEO-U575ZI-Q Nucleo-144 development board
    • FreeRTOS™ examples available on
      • the X-NUCLEO-GFX01M1 expansion board connected to the NUCLEO-L476RG Nucleo-64 development board
      • the X-NUCLEO-GFX02Z1 expansion board connected to the NUCLEO-L4R5ZI Nucleo-144 development board
    • Azure® RTOS ThreadX examples available on
      • the X-NUCLEO-GFX02Z1 expansion board connected to the NUCLEO-U575ZI-Q Nucleo-144 development board
    • Easy portability across STM32 microcontrollers with STM32CubeMX in the STM32Cube ecosystem
    • Free and user-friendly license terms

Get Software

STMicroelectronics recommends always keeping your software up to date