STM32G031C8

Active
Education

Mainstream Arm Cortex-M0+ MCU with 64 Kbytes of Flash memory, 8 Kbytes RAM, 64 MHz CPU, 2x USART, timers, ADC, comm. I/F, 1.7-3.6V

Download datasheet Order Direct

Product overview

Description

The STM32G031x4/x6/x8 mainstream microcontrollers are based on high-performance Arm® Cortex®-M0+ 32-bit RISC core operating at up to 64 MHz frequency. Offering a high level of integration, they are suitable for a wide range of applications in consumer, industrial and appliance domains and ready for the Internet of Things (IoT) solutions.

The devices incorporate a memory protection unit (MPU), high-speed embedded memories (8 Kbytes of SRAM and up to 64 Kbytes of Flash program memory with read protection, write protection, proprietary code protection, and securable area), DMA, an extensive range of system functions, enhanced I/Os, and peripherals. The devices offer standard communication interfaces (two I2Cs, two SPIs / one I2S, and two USARTs), one 12-bit ADC (2.5 MSps) with up to 19 channels, an internal voltage reference buffer, a low-power RTC, an advanced control PWM timer running at up to double the CPU frequency, four general-purpose 16-bit timers, a 32-bit general-purpose timer, two low-power 16-bit timers, two watchdog timers, and a SysTick timer.

The devices operate within ambient temperatures from -40 to 125°C and with supply voltages from 1.7 V to 3.6 V. Optimized dynamic consumption combined with a comprehensive set of power-saving modes, low-power timers and low-power UART, allows the design of low-power applications.

VBAT direct battery input allows keeping RTC and backup registers powered.

The devices come in packages with 8 to 48 pins.

  • All features

    • Core: Arm® 32-bit Cortex®-M0+ CPU, frequency up to 64 MHz
    • -40°C to 85°C/105°C/125°C operating temperature
    • Memories
      • Up to 64 Kbytes of Flash memory with protection and securable area
      • 8 Kbytes of SRAM with HW parity check
    • CRC calculation unit
    • Reset and power management
      • Voltage range: 1.7 V to 3.6 V
      • Power-on/Power-down reset (POR/PDR)
      • Programmable Brownout reset (BOR)
      • Programmable voltage detector (PVD)
      • Low-power modes:Sleep, Stop, Standby, Shutdown
      • VBAT supply for RTC and backup registers
    • Clock management
      • 4 to 48 MHz crystal oscillator
      • 32 kHz crystal oscillator with calibration
      • Internal 16 MHz RC with PLL option (±1 %)
      • Internal 32 kHz RC oscillator (±5 %)
    • Up to 44 fast I/Os
      • All mappable on external interrupt vectors
      • Multiple 5 V-tolerant I/Os
    • 5-channel DMA controller with flexible mapping
    • 12-bit, 0.4 µs ADC (up to 16 ext. channels)
      • Up to 16-bit with hardware oversampling
      • Conversion range: 0 to 3.6V
    • 11 timers (one 128 MHz capable): 16-bit for advanced motor control, one 32-bit and four 16-bit general-purpose, two low-power 16-bit, two watchdogs, SysTick timer
    • Calendar RTC with alarm and periodic wakeup from Stop/Standby/Shutdown
    • Communication interfaces
      • Two I2C-bus interfaces supporting Fast-mode Plus (1 Mbit/s) with extra current sink, one supporting SMBus/PMBus and wakeup from Stop mode
      • Two USARTs with master/slave synchronous SPI; one supporting ISO7816 interface, LIN, IrDA capability, auto baud rate detection and wakeup feature
      • One low-power UART
      • Two SPIs (32 Mbit/s) with 4- to 16-bit programmable bitframe, one multiplexed with I2S interface
    • Development support: serial wire debug (SWD)
    • 96-bit unique ID
    • All packages ECOPACK 2 compliant

Circuit Diagram

More from the product line

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32G031C8

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32G031C8T3
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
STM32G031C8T3TR
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
STM32G031C8T6
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
STM32G031C8T6TR
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
STM32G031C8T7
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
STM32G031C8U3
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
STM32G031C8U3TR
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
STM32G031C8U6
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
STM32G031C8U6TR
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
STM32G031C8U7
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
STM32G031C8U7TR
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00

STM32G031C8T3

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32G031C8T3TR

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32G031C8T6

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32G031C8T6TR

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32G031C8T7

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32G031C8U3

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32G031C8U3TR

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32G031C8U6

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32G031C8U6TR

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32G031C8U7

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32G031C8U7TR

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32G031C8U3
Active
1.0748 / 10k
Available at distributors

Distributor availability of STM32G031C8U3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
UFQFPN 48 7x7x0.55 mm Tray CHINA 3A991.a.2 NEC -40 125

5 1

43

2 2 16 1

STM32G031C8T3
Active
1.1032 / 10k
Available at distributors

Distributor availability of STM32G031C8T3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
LQFP 48 7x7x1.4 mm Tray CHINA 3A991.a.2 NEC -40 125

5 1

43

2 2 16 1

STM32G031C8U7
Active
1.0 / 10k
Available at 2 distributors

Distributor availability of STM32G031C8U7

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 226 1
DIGIKEY WORLDWIDE 1560 1

Distributor reported inventory date: 4/21/2025

UFQFPN 48 7x7x0.55 mm Tray CHINA 3A991.a.2 NEC -40 105

5 1

43

2 2 16 1

STM32G031C8U6
Active
0.9346 / 10k
Available at 3 distributors

Distributor availability of STM32G031C8U6

Distributor Name
Region Stock Min. Order Third party link
ANGLIA Live EUROPE 138 1
MOUSER WORLDWIDE 1479 1
DIGIKEY WORLDWIDE 80 1

Distributor reported inventory date: 4/21/2025

UFQFPN 48 7x7x0.55 mm Tray CHINA 3A991.a.2 NEC -40 85

5 1

43

2 2 16 1

STM32G031C8T6
Active
0.9593 / 10k
Available at 4 distributors

Distributor availability of STM32G031C8T6

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 1279 1
ANGLIA Live EUROPE 100 1
MOUSER WORLDWIDE 994 1
DIGIKEY WORLDWIDE 323 1

Distributor reported inventory date: 4/21/2025

LQFP 48 7x7x1.4 mm Tray CHINA 3A991.a.2 NEC -40 85

5 1

43

2 2 16 1

STM32G031C8T6TR
Active
0.9593 / 10k
Available at distributors

Distributor availability of STM32G031C8T6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
LQFP 48 7x7x1.4 mm Tape and Reel CHINA 3A991.a.2 NEC -40 85

5 1

43

2 2 16 1

STM32G031C8T3TR
Active
1.1032 / 10k
Available at distributors

Distributor availability of STM32G031C8T3TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
LQFP 48 7x7x1.4 mm Tape and Reel CHINA 3A991.a.2 NEC -40 125

5 1

43

2 2 16 1

STM32G031C8U6TR
Active
0.9346 / 10k
Available at distributors

Distributor availability of STM32G031C8U6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
UFQFPN 48 7x7x0.55 mm Tape and Reel CHINA 3A991.a.2 NEC -40 85

5 1

43

2 2 16 1

STM32G031C8U3TR
Active
1.0748 / 10k
Available at distributors

Distributor availability of STM32G031C8U3TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
UFQFPN 48 7x7x0.55 mm Tape and Reel CHINA 3A991.a.2 NEC -40 125

5 1

43

2 2 16 1

STM32G031C8U7TR
Active
1.0 / 10k
Available at distributors

Distributor availability of STM32G031C8U7TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
UFQFPN 48 7x7x0.55 mm Tape and Reel CHINA 3A991.a.2 NEC -40 105

5 1

43

2 2 16 1

STM32G031C8T7
Active
1.0264 / 10k
Available at 1 distributors

Distributor availability of STM32G031C8T7

Distributor Name
Region Stock Min. Order Third party link
YOSUN ASIA/PACIFIC 100 1

Distributor reported inventory date: 4/21/2025

LQFP 48 7x7x1.4 mm Tray CHINA 3A991.a.2 NEC -40 105

5 1

43

2 2 16 1

STM32G031C8U3 Active

Budgetary Price (US$)*/Qty:
1.0748 / 10k
Package:
UFQFPN 48 7x7x0.55 mm
Packing Type:
Tray
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32G031C8U3

Operating Temperature (°C)

Min:

-40

Max:

125

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

43

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

16

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32G031C8T3 Active

Budgetary Price (US$)*/Qty:
1.1032 / 10k
Package:
LQFP 48 7x7x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32G031C8T3

Operating Temperature (°C)

Min:

-40

Max:

125

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

43

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

16

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32G031C8U7 Active

Budgetary Price (US$)*/Qty:
1.0 / 10k
Package:
UFQFPN 48 7x7x0.55 mm
Packing Type:
Tray
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32G031C8U7

Operating Temperature (°C)

Min:

-40

Max:

105

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

43

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

16

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

MOUSER

Stock

226

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1560

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/21/2025

STM32G031C8U6 Active

Budgetary Price (US$)*/Qty:
0.9346 / 10k
Package:
UFQFPN 48 7x7x0.55 mm
Packing Type:
Tray
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32G031C8U6

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

43

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

16

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

ANGLIA Live

Stock

138

Min.Order

1

MOUSER

Stock

1479

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

80

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/21/2025

STM32G031C8T6 Active

Budgetary Price (US$)*/Qty:
0.9593 / 10k
Package:
LQFP 48 7x7x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32G031C8T6

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

43

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

16

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Farnell Element14

Stock

1279

Min.Order

1

ANGLIA Live

Stock

100

Min.Order

1

MOUSER

Stock

994

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

323

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/21/2025

STM32G031C8T6TR Active

Budgetary Price (US$)*/Qty:
0.9593 / 10k
Package:
LQFP 48 7x7x1.4 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32G031C8T6TR

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

43

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

16

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32G031C8T3TR Active

Budgetary Price (US$)*/Qty:
1.1032 / 10k
Package:
LQFP 48 7x7x1.4 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32G031C8T3TR

Operating Temperature (°C)

Min:

-40

Max:

125

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

43

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

16

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32G031C8U6TR Active

Budgetary Price (US$)*/Qty:
0.9346 / 10k
Package:
UFQFPN 48 7x7x0.55 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32G031C8U6TR

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

43

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

16

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32G031C8U3TR Active

Budgetary Price (US$)*/Qty:
1.0748 / 10k
Package:
UFQFPN 48 7x7x0.55 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32G031C8U3TR

Operating Temperature (°C)

Min:

-40

Max:

125

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

43

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

16

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32G031C8U7TR Active

Budgetary Price (US$)*/Qty:
1.0 / 10k
Package:
UFQFPN 48 7x7x0.55 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32G031C8U7TR

Operating Temperature (°C)

Min:

-40

Max:

105

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

43

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

16

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32G031C8T7 Active

Budgetary Price (US$)*/Qty:
1.0264 / 10k
Package:
LQFP 48 7x7x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32G031C8T7

Operating Temperature (°C)

Min:

-40

Max:

105

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

43

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

16

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

YOSUN

Stock

100

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/21/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors