STSPIN233

Active
Education Education

Low voltage three phase and three sense motor driver

Download datasheet Order Direct

Product overview

Description

The STSPIN233 device integrates a triple half-bridge low RDS(ON) power stage in a small VFQFPN 3 x 3 x 1.0 mm package ideal for small and space constrained applications.

The device is designed to operate in battery-powered scenarios and can be forced in a zero consumption state, allowing a significant increase in battery life.

The STSPIN233 is supporting three shunt sensing topology.

The device offers a complete set of protection including overcurrent, overtemperature and short-circuit protection.

  • All features

    • Operating voltage from 1.8 to 10 V
    • Maximum output current 1.3 Arms
    • RDS(ON) HS + LS = 0.4 Ω typ.
    • Full protection set
      • Non-dissipative overcurrent protection
      • Short-circuit protection
      • Thermal shutdown
    • Supporting three shunt sensing topology
    • Direct driving, dedicated input and enable pin for each half-bridge
    • Energy saving and long battery life with standby consumption less than 80 nA

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STSPIN233

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STSPIN233
Active
VFQFPN 16 3x3x1.0 Industrial Ecopack2 15 2025-01-01T00:00:00.000+01:00

STSPIN233

Package:

VFQFPN 16 3x3x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 16 3x3x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STSPIN233
Available at distributors

Distributor availability of STSPIN233

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STSPIN233 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STSPIN233

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors