ST25R100

Active

General-purpose NFC reader for consumer and industrial applications

Download datasheet Order Direct

Product overview

Description

Delivering high-end performance in a small 4x4 mm package, the ST25R100 multipurpose NFC transceiver brings the convenience of contactless interaction and features to a variety of end applications. It is especially optimized for end products in consumer and industrial segments.

The ST25R100 supports NFC reader/writer mode. The high output power allows easy integration into applications with small antennas. The reader has an excellent read range and comes with an improved low power card detection (LPCD), increasing detection range in inductive wake-up mode. During this low power wake-up mode, the system can detect the approach or the removal of tags. The IC contains an RC oscillator and programmable timer to automatically scan for cards or other NFC-enabled devices like a smartwatch or a phone when in WU mode.

The high sensitivity of the ST25R100, supported by ST’s noise suppression receiver (NSR) technology, allows successful reads even in noisy environments.

It includes an advanced analog front end (AFE) and a highly integrated data framing system for NFC-A/B (ISO 14443A/B) and NFC-V (ISO 15693) to read cards. The transparent mode of the AFE can be used to implement other custom protocols in reader mode.

The device comes in a compact 4x4mm 24-pin TQFN package, allowing the integration of NFC technology in small devices.

It is designed to operate from a wide power supply range (2.7 to 5.5 V) and a wide peripheral IO voltage range (from 2.7 to 5.5 V), within a broad ambient temperature range from -25 °C up to +85 °C.

  • All features

    • Operating modes
      • Reader/Writer
    • RF communication
      • ISO14443A/NFC-A at 106 kbit/s
      • ISO14443B/NFC-B at 106 kbit/s
      • ISO15693/NFC-V up to 53 kbit/s
      • NFC Forum T1T, T2T, T4T, and T5T tag types
      • Proprietary protocols, such as Kovio, CTS, and B’
      • Low level modes to implement MIFARE Classic® compliant or other custom protocols
    • Key features
      • Improved low power card detection based on inductive wake-up
      • High output power with dynamic power output (DPO)
      • Option to connect two independent single-ended antennas
      • Adjustable ASK modulation depth
      • Automatic gain control and squelch feature to maximize SNR (signal-to-noise ratio)
      • Integrated regulators to boost system PSRR
      • Measurement of antenna characteristics (I/Q channels)
      • 256-byte FIFO
    • External communication interfaces
      • Serial peripheral interface (SPI) up to 6 Mbit/s
    • Electrical characteristics
      • Supply voltage range: from 2.7 to 5.5 V
      • Peripheral communication supply range: from 2.7 to 5.5 V
      • Antenna driver voltage range, up to 6VP
      • Quartz oscillator capable of operating with 27.12 MHz crystal with fast startup
    • Package
      • UFQFPN24 is ECOPACK2 compliant

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Thermal-electrical Simulators for Components

PCB Thermal Simulator

Thermal analysis of a PCB from Gerber files.
Possibility to add heat sources, heat sinks, copper areas and thermal paths.
Powerful server-side engine for rendering and simulation.
Thermal results shown graphically via 2D table.
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.